We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV75M38A

SAMA7D65 Curiosity Pro Kit

Overview

Description

Two Quick Start Demos are available to help users quickly launch either a Linux or MPLAB Harmony v3 demo.
Click "here" to get started 

The EV75M38A Curiosity Pro kit is designed for evaluating and prototyping with the Microchip SAMA7D65 microprocessor (MPU). Based on the SAMA7D65-V/4HB-SL3, it provides a feature-rich platform for memory, Ethernet, display, USB, CAN FD, wireless, and debug evaluation.

The kit includes a VSC8541 EDS2 Gigabit Ethernet daughter card, an OpenOCD debug probe, and two mikroBUS™ connectors for expanding with Click board™ modules featuring Microchip functions. It also supports MIPI DSI® and LVDS displays, dual Ethernet options, and a wide range of interfaces for system development.

Supported by MPLAB® X development tools, MPLAB Tools for VS Code, Harmony v3, Linux distributions, and Microchip Graphics Suite (MGS) for Linux, the kit is well suited for industrial, automotive, home/building, appliance, and medical applications.

Processor

  • Microchip SAMA7D65-V/4HB-SL3 SoC
  • 343-ball TFBGA, 14 x 14 mm, 0.65 mm pitch

Memory

  • 8 Gb DDR3L
  • 64 Mb QSPI NOR Flash with EUI-48
  • 4 Gb SLC NAND Flash
  • 2 Kb EEPROM with EUI-48

SD/MMC

  • One 4-bit SD card socket
  • One M.2 radio module with SDIO interface

USB

  • One device USB Type-C® connector
  • Two host USB Type-A connectors

Ethernet

  • VSC8541 EDS2 Gigabit Ethernet daughter card (EV13R40A)
  • One 10/100/1000 RGMII SODIMM add-on slot for EDS2 daughter cards
  • One 10/100/1000 RGMII on-board interface

Display

  • One MIPI DSI® 34-pin FPC connector
  • One LVDS 30-pin FPC connector

Debug Port

  • OpenOCD Debug Probe (DV22S07A)
  • One JTAG interface
  • One UART debug connector
  • One on-board USB-C®-to-UART converter

User Interaction

  • One RGB LED
  • Four push-button switches

CAN FD

  • Three on-board CAN FD transceivers
  • Two interfaces available on mikroBUS™ slots

Expansion

  • Raspberry Pi® 40-pin GPIO connector
  • Two mikroBUS™ connectors
  • Two PIOBU/system headers
  • Hundreds of possible Click board™ extensions featuring Microchip functions

Power Management

  • On-board PMIC
  • On-board power monitoring is provided by the Microchip PAC1934
  • CR1220 battery holder

Board Supply

  • System 5 VDC from USB Type-C
  • System 5 VDC from 2.1 mm DC jack
  • SAMA7D65 Curiosity Pro main board
  • VSC8541 EDS2 Gigabit Ethernet daughter card
  • OpenOCD debug probe        
    • One 20 cm 1x6 female-to-female ribbon cable
  • 32 GB microSD UHS-I card
  • Two 1-meter USB 2.0 male A-Type-C® cables
  • SAMA7D65 Curiosity Pro kit coupon
  • OpenOCD debug probe kit coupon
PM-26-116709-260918-MPU32-PHOTO-EV75M38A-SAMA7D65-Curiosity-Pro-Kit-Front2-Transparent.png PM-26-116709-260918-MPU32-PHOTO-EV75M38A-SAMA7D65-Curiosity-Pro-Kit-Front1-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
SAMA7D6 Series Data Sheet Data Sheets PDF | HTML
SAMA7D6 Series Silicon Errata and Data Sheet Clarifications Errata PDF | HTML
SAMA7D65 Curiosity Pro (EV75M38A) User Guide Download
SAMA7G5/D6 Series Product Lifetime Estimation Application Notes Link PDF | HTML
AN5812 SAMA7D6 Series Temperature Sensor Calibration Application Notes Link PDF | HTML
AN5821 SAMA7D6 Series Power Consumption and Thermal Considerations Application Notes Link PDF | HTML
AN5822 SAMA7D65 Hardware Design Considerations Application Notes Link PDF | HTML
AN5939 - Accessing Secure SAM-BA Cipher on the Secure Document Extranet (SDE) Application Notes Link PDF | HTML
AN5940 - Accessing Secure Resources for Microchip MPU Products Application Notes Link PDF | HTML
EV75M38A SAMA7D65 CURIOSITY PRO rev1 Design and Manufacturing files Board Design Files Download

Live Chat

Need Help?

Privacy Policy