We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The EV48H83A evaluation board allows for the development of applications using Microchip's MEC1653B keyboard and embedded controller for notebook PCs. The MEC1753B is an Arm Core M4F Embedded controller that supports a wide range of peripherals and cryptographic security features including Post Quantum Cryptography (PQC) capabilities.   The board is designed to interface with the Intel Meteor Lake (MTL) Reference Validation Platform (RVP) through a 240 pin connector and the onboard key board connectors.  Power to the board and communication to the device is provided through the USB connector. The USB Connector also connects to a Microchip MCP2200 USB to UART converter allowing for device communications and debug information.   The device can be configured through an onboard 20-pin JTAG connector.

The board includes a Gigadevices 1.8V 512Mbit 16 pin QSPI Flash memory.  The memory is socketed allowing a customer to replace with the size and vendor of their choosing.   Through use of onboard jumpers either 1.8V or 3.3V memory can be utilized.  The memory image can be programmed through use of an 8 pin SF100 Dediprog programmer.   

The keyboard interface is made up of an easy to connect 18 Pin and an 8 pin KSI  FFC/FPC cables.  The device supports the industry standard low pin count ESPI interface and provides several additional connectors for programming and debug capability.

  • MEC1753B in a 144 Pin WFBGA
  • 240-Pin GPIO Connector  for Intel Meteor Lake RVP
  • Windows Keyboard connectors
  • 512Mbit GigaDevice Socketed QSPI Memory
  • USB Interface with MCP2200 USB to UART converter
  • JTAG interface for programming and debugging
  • DediProg SF100 Programming header for QSPI memory
  • Powered through standard micro USB connector. 
  • ESPI serial communication interface

1 - EV48H83A Development Board  with MEC1753B  in 144 WFBGA package.

  • Micro USB Cable to power and communicate with the board
  • DediProg SF100 for programming QSPI Memory
  • MPLAB® X for programming the device through JTAG

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
China-RoHS-Declaration_EV48H83A Certifications Download
EU-DoC_EV48H83A Certifications Download
EU-REACH-Statement_EV48H83A Certifications Download
UK-DoC_EV48H83A Certifications Download
EV48H83A MEC1753B Evaluation Board User Guide User Guide PDF | HTML

Live Chat

Need Help?

Privacy Policy