We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The Building Block Solutions – Switchers (BBS-SW) board is a modular demonstration platform designed to evaluate and demonstrate the features of several Microchip Technology monolithic DC-DC switching regulators. The board consists of seven independent sub-modules, each featuring a different DC-DC converter, allowing users to easily test, compare, and integrate these solutions into their own designs.

Explore all of our Building Block Solution (BBS) Boards

Sub-Modules Descriptions

• BBS1: MCP16251 Boost Regulator Low Quiescent Current, PFM/PWM Synchronous Boost Regulator with True Output Disconnect or Input/Output Bypass Option
Ideal for battery-powered applications that require efficient voltage boosting from low input levels.

• BBS2: MCP16311 Buck Regulator 30V Input, 1A Output, High-Efficiency, Integrated Synchronous Switch Step-Down Regulator.
Provides high efficiency and a compact solution for stepping down voltages in portable and embedded systems.

• BBS3: MCP16411 Boost Regulator Low IQ Boost Converter with Programmable Low Battery, UVLO and Automatic Input-to-Output Bypass Operation
Delivers a regulated 3.3V output, suitable for powering microcontrollers and sensors from lower voltage sources.

• BBS4: MCP1663 Boost Regulator
High-Voltage Integrated Switch PWM Boost Regulator with UVLO Generates a stable 12V output, ideal for applications requiring relatively high voltage rails that are derived from low voltage sources.

• BBS5: MCP1663 Boost Regulator
High-Voltage Integrated Switch PWM Boost Regulator with UVLO
Configured for 24V output, supporting industrial and instrumentation needs.

• BBS6: MCP1664 LED Driver
High-Voltage Step-Up LED Driver with UVLO and Open Load Protection
Supplies 100 mA for driving up to 8 white LEDs (or any other type of LED strings with a combined forward voltage below 25V), suitable for lighting and indicator applications.

• BBS7: MCP16331 Buck Regulator
High-Voltage Input Integrated Switch Step-Down Regulator
Provides a regulated 5V output, commonly used for USB-powered devices and logic circuits.

• Modular Design for Easy Evaluation of Each Converter
• Clearly Labeled Sub-Modules for Quick Identification
• Pre-Configured Output Voltages for Typical Use Cases
• Test Points and Connectors for Easy Measurement and Integration 

PM-26-110889-260112-APID-PHOTO-BB22H52A-Building-Block-Solutions-Switchers-Angle-Transparent.png PM-26-110889-260112-APID-PHOTO-BB22H52A-Building-Block-Solutions-Switchers-Front-Transparent.png PM-26-110889-260112-APID-PHOTO-BB22H52A-Building-Block-Solutions-Switchers-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Building Block Solutions – Switchers (BB22H52A) Schematic Board Design Files Download
Building Block Solutions – Switchers (BB22H52A) BOM Board Design Files Download
Building Block Solutions – Switchers (BB22H52A) Gerbers Board Design Files Download
Building Block Solutions – Switchers (BB22H52A) Altium Files Board Design Files Download
Building Block Solutions – Switchers User Guide User Guides PDF | HTML
Building Block Solutions – Switchers (BB22H52A) China-RoHS-Declaration Certifications Download
Building Block Solutions – Switchers (BB22H52A) EU-DoC Certifications Download
Building Block Solutions – Switchers (BB22H52A) EU-REACH-Statement Certifications Download
Building Block Solutions – Switchers (BB22H52A) UK-DoC Certifications Download

Live Chat

Need Help?

Privacy Policy