We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATAK51004-V2

CAR ACCESS REFERENCE SYSTEM (CARS) KIT

User Guide: Download User Guides

Overview

No longer available, replaced by ATAK51005-V1 kit.

ATAK51004-V2 provides a complete system showing an all Microchip® solution for Remote Keyless Entry (RKE), Passive Entry Passive Start (PEPS), and Immobilizer (IMM) applications. This system uses AES-128 encryption to protect the realistic multi-channel RF and LF communication protocols and supports 1-way RF communication for PEPS.

Two different learn modes (RF & LF) have been implemented to demonstrate pairing of a key fob to a vehicle. The status of the system is displayed on both the hardware LEDs and a comprehensive PC GUI. Combined with Microchip’s advanced devices, the multi-channel RF messaging provides exceptional performance even in the presence of interference. The system provides the basic hardware needed for the vehicle side, which includes the ATA5291, integrated immobilizer Basestation and 4-channel (expandable to 8) PEPS coil driver, as well as, ATA5782 RF RX along with a microcontroller. The key fob includes the ATA5702, which incorporates the 3-D Immobilizer and the 3-D LF wake up for PEPS with 1-way RF transmitter into a single IC device. Through this tool, Microchip has made it very easy to implement a complete car access and security system using Microchip high-performance devices.

This kit is supported by all standard AVR® development tools such as Atmel Studio 7, Atmel-ICE, JTAGICE3, etc.

Not available for purchase through microchipDIRECT®, please contact your local Microchip Sales Representative instead.

  • Complete Car Access Solution
  • Open PEPS/RKE Protocol (AVR411)
  • Open Immobilizer Protocol (AOIP)
  • Dedicated controller board with PC GUI
  • Demonstrates Keyfob localization along with RSSI calibration
  • Keyfob learning via LF or RF
  • Adjustable LF antenna current

  • ATAB0001A – CARS interface board (ATmega2560)
  • ATAB5291B – 6-channel LF coil driver PCB with built-in immobilizer base station (ATA5291)
  • ATAB0003A – RF receiver application board (ATA5782)
  • ATAB5702A – RF transmitter with 3D LF PEPS and 3D LF immobilizer transponder application board (ATA5702)
  • UHF SMA whip Antenna
  • ATAB-LFTX LCR PEPS antenna board
  • USB cable
  • 120/240VAC to 12VDC wall transformer
  • Quick start user guide
  • CR2032 lithium battery required for the fob operation is NOT supplied in the kit

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATmega640/1280/1281/2560/2561 - Complete Datasheet Data Sheets Download
ATA5700/ATA5702 3D LF Receiver and UHF Transmitter Data Sheets Download
ATAK51004-V2 Software Software Libraries and Firmware Download
ATAK51004-V2 Design Files Board Design Files Download
ATAK51004-V2 Quick Start Guide User Guide Download
ATAK51004-V2 User's Guide User Guide Download
ATA5781/ATA5782/ATA5783 - Summary Datasheet Data Sheets Download
AVR411: Secure Rolling Code Algorithm for Wireless Link on tinyAVR and megaAVR devices Application Notes Link Download
ATA5291 - Summary Datasheet Data Sheets Download

Live Chat

Need Help?

Privacy Policy