We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATA6836-DK

ATA6836-DK

Overview

PC-controlled application board for an ATA6836C in the QFN5x5 package. Using the application board, loads can easily be adapted via row connector pins. The design software controls the application board's SPI interface via the PC parallel port. The design kits include everything needed to start operation: a link cable to PC 25-lead 1:1, corresponding application notes, and datasheet.

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATA6836C - Complete Datasheet Data Sheets Download
ATAN0013: ATA6836C/ATA6838C Open Load Detection Application Notes Link Download
Daisy Chaining of ATA6836C/ATA6838C Application Notes Link Download

Live Chat

Need Help?

Privacy Policy