We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ARD00386

MCP1640 12V/50MA TWO CELLS INPUT BOOST CONVERTER REFERENCE DESIGN

Overview

The MCP1640 12V/50 mA Two Cells Input Boost Converter Reference Design is designed to demonstrate the MCP1640 device’s high-voltage boost capability above its typical output range of 5.5V. This board boosts the low-voltage input to 12V and up to 70 mA load. By changing specific resistors, a lower/higher output than 12V can be obtained. The MCP1640 Input Boost Converter was developed to help engineers reduce product design cycle time. At 2.0V input and 12V output, the board is capable of a maximum of 50 mA load current.

Input Voltage: Two Alkaline or Lithium Cells, 2.0-3.0V Typical
- Supports extended input range of 2.0V-5.0V

  • Output capability:
    - 12V/50 mA typical @ 2.0V input
    - 12V/70 mA @ 3.3V input
  • No Load Input Current: 0.2 mA @ 3.0V input
  • Efficiency: Up to 75%
  • PWM Operation at 500 kHz

The MCP1640 12V/50 mA Two Cells Input Boost Converter Reference Design is designed to demonstrate the MCP1640 device’s high-voltage boost capability above its typical output range of 5.5V. This board boosts the low-voltage input to 12V and up to 70 mA load. By changing specific resistors, a lower/higher output than 12V can be obtained. The MCP1640 Input Boost Converter was developed to help engineers reduce product design cycle time. At 2.0V input and 12V output, the board is capable of a maximum of 50 mA load current.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP1640/B/C/D Data Sheet Data Sheets Download
MCP1640 12V/50mA Two Cells Input Boost Converter Ref Des (ARD00386) BOM Board Design Files Download
MCP1640 12V/50mA Two Cells Input Boost Converter Ref Des (ARD00386) Gerbers Board Design Files Download
MCP1640 12V/50mA Two Cells Input Boost Converter Ref Des (ARD00386) Schematic Board Design Files Download
Single Cell Input Boost Converter Design Application Notes Link Download

Live Chat

Need Help?

Privacy Policy