| Title |
Title
Single Cell Input Boost Converter Design
|
|---|---|
| Name |
Name
AN1311
|
| Date |
Date
06/24/2015
|
| Product Categories |
Product Categories
16-bit MCUs
dsPIC DSCs
|
| Description |
Description
This application note introduces and details design equations and trade-offs that facilitate the use of single cell input synchronous boost converters from the Microchip MCP1640/B/C/D family of devices.
|
| Description | Part Number |
Description |
|---|---|---|
|
ARD00386
MCP1640 12V/50MA TWO CELLS INPUT BOOST CONVERTER REFERENCE DESIGN
|
ARD00386 | MCP1640 12V/50MA TWO CELLS INPUT BOOST CONVERTER REFERENCE DESIGN |
| Description | Product |
Description |
|---|---|---|
|
MCP1640
500kHz 800mA Isw Synchronous PFM/PWM Boost Regulator
|
MCP1640 | 500kHz 800mA Isw Synchronous PFM/PWM Boost Regulator |
|
MCP1642
1 MHz 1.8A Isw Synchronous PWM Boost Regulator
|
MCP1642 | 1 MHz 1.8A Isw Synchronous PWM Boost Regulator |
|
USB3280
USB 2.0 UTMI PHY IC
|
USB3280 | USB 2.0 UTMI PHY IC |
Live Chat