Add wireless, touch, graphics and motor control to your next design with a single microcontroller (MCU). The PIC32 BZ6 wireless MCU family helps you simplify design, reduce costs and get to market faster without compromising on capability.
If you’ve been pairing a wireless SoC with a UI or control MCU, you may be familiar with the challenges: extra design effort, latency between chips, additional certifications and higher cost. The PIC32 BZ6 is designed to reduce that complexity.
These features make the PIC32 BZ6 family well-suited for smart thermostats, HVAC control panels, medical monitors, vending machines and other applications.
Smart thermostats, light switches and appliances
HVAC systems, sensor gateways and building automation
Remote start, diagnostics and digital displays for two-wheelers
Touch-enabled monitors and Bluetooth-connected fitness equipment
Vending machines, POS terminals and smart kiosks
See the PIC32 BZ6 Curiosity Board in action as it connects to Bluetooth LE, streams temperature data and controls an onboard LED.
Follow along as we walk through our display demos. You’ll learn how each interface works and how to set up the hardware.
Explore the trade-offs, use cases and demos for the three display interfaces supported by PIC32 BZ6.
Learn how to implement touch-enabled graphical interfaces using LCC or parallel 8080 displays.
Get hands-on with the PIC32 BZ Curiosity development kit, designed to jumpstart your wireless and graphical interface projects. It includes everything you need to explore Bluetooth, Thread/Matter, touch interfaces and graphics using the PIC32 BZ6.
Datasheets, user guides and application examples are available right on the development kit page to help you get started quickly.
Live Chat