We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN4041-1

Title
Title
3-lead CONTACT Package Usage
Name
Name
AN4041-1
Date
Date
07/13/2021
Description
Description
The Microchip CryptoAuthentication™ devices are often used in product accessory or product ecosystem management in a wide variety of markets. These include battery authentication, disposable cartridge authentication or similar applications. When used in these applications, the only electronic device that is required on the cartridge is often the authentication device. For this reason, the 3-lead Contact package was developed to eliminate the need for a PCB board. The package itself is mounted by attaching the backside of the package to the item being authenticated with the exposed pads facing outward. Connection to the electrical contacts of the authentication device is made using mechanical pressure against the compression connectors or pogo pins (i.e., unsoldered connections).

Silicon Products


Description
Product
Description
ATECC108A
ATECC108A
ATECC508A
ATECC508A
ATECC608A
Network and Accessories secure authentication
ATECC608A Network and Accessories secure authentication
ATECC608B
Network and accessories secure authentication
ATECC608B Network and accessories secure authentication
ATECC608C
Network and accessories secure authentication
ATECC608C Network and accessories secure authentication
ATSHA204A
ATSHA204A
ATSHA204A-TCSM
ATSHA204A-TCSM

Live Chat

Need Help?

Privacy Policy