| Title |
Title
MEC170x Achieving Low Power Consumption
|
|---|---|
| Name |
Name
AN2295
|
| Date |
Date
10/31/2016
|
| Description |
Description
The MEC170x can achieve very low power consumption. The part consumes the lowest power when the part is in heavy sleep mode, with the 48MHz and EC processor clock turned off, in the S5 system sleep state. There are several steps that should be taken to ensure that the part consumes the lowest power.
|
| Description | Product |
Description |
|---|---|---|
| AT17LV002 | AT17LV002 | |
| AT17LV002A | AT17LV002A | |
| AT17LV010 | AT17LV010 | |
| AT17LV010A | AT17LV010A | |
| AT17LV040 | AT17LV040 | |
| AT17LV256 | AT17LV256 | |
| AT17LV512 | AT17LV512 | |
| AT17LV512A | AT17LV512A | |
|
MEC1701
Embedded Controller
|
MEC1701 | Embedded Controller |
|
MEC1703
Embedded Controller
|
MEC1703 | Embedded Controller |
|
MEC1704
Embedded Controller
|
MEC1704 | Embedded Controller |
|
MEC1705
Embedded Controller
|
MEC1705 | Embedded Controller |
Live Chat