We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN1882

Title
Title
ADC Measurement Correction and Optimization for MCP19114/5
Name
Name
AN1882
Date
Date
06/24/2015
Description
Description
As a digitally enhanced power analog controller, the MCP19114/5 has a built-in 10-bit Analog-to-Digital Converter (ADC). When using the ADC in practice, several factors will affect the accuracy of the measurement. These factors include noise, offset errors, DNL/INL errors and variations in the ADC reference voltage. These error sources will have some initial errors specified at room temperature (+25°C). Also, the error due to temperature variation of these parameters should not be overlooked. This application note will provide a means of alleviating these errors.

Silicon Products


Description
Product
Description
MCP19110
Digitally Enhanced Power Analog Buck Controller
MCP19110 Digitally Enhanced Power Analog Buck Controller
MCP19111
Digitally Enhanced Power Analog Buck Controller
MCP19111 Digitally Enhanced Power Analog Buck Controller
MCP19114
Digitally Enhanced Power Analog Current Controller
MCP19114 Digitally Enhanced Power Analog Current Controller
MCP19115
Digitally Enhanced Power Analog Current Controller
MCP19115 Digitally Enhanced Power Analog Current Controller
MCP19116
Digitally Enhanced Power Analog Current Controller
MCP19116 Digitally Enhanced Power Analog Current Controller
MCP19117
Digitally Enhanced Power Analog Current Controller
MCP19117 Digitally Enhanced Power Analog Current Controller
MCP19118
Digitally Enhanced Power Analog Buck Controller
MCP19118 Digitally Enhanced Power Analog Buck Controller
MCP19119
Digitally Enhanced Power Analog Buck Controller
MCP19119 Digitally Enhanced Power Analog Buck Controller
MCP19122
Digitally Enhanced Power Analog Buck Controller
MCP19122 Digitally Enhanced Power Analog Buck Controller
MCP19123
Digitally Enhanced Power Analog Buck Controller
MCP19123 Digitally Enhanced Power Analog Buck Controller
MCP19214
Dual Channel Digitally Enhanced Power Analog Current Controller
MCP19214 Dual Channel Digitally Enhanced Power Analog Current Controller
MCP19215
Dual Channel Digitally Enhanced Power Analog Current Controller
MCP19215 Dual Channel Digitally Enhanced Power Analog Current Controller

Live Chat

Need Help?

Privacy Policy