We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

New Off-the-Shelf Radiation-Hardened 15W DC-DC Power Converter for Space Applications

Microchip expands its space portfolio with the SA15-28 DC-DC power converter and companion SF100-28 EMI filter 


CHANDLER, Ariz., June 26, 2025 — Traditional space applications have long required space-grade components to help ensure the success of missions. With over 60 years of space heritage, Microchip Technology (Nasdaq: MCHP) continues to broaden its space portfolio and today announces the SA15-28 off-the-shelf radiation-hardened DC-DC 15W power converter with a companion SF100-28 EMI filter that are designed to meet MIL-STD-461 specifications. This space-grade power device is a standard, non-hybrid DC-DC isolated power converter with a companion electromagnetic interference (EMI) filter that operates from a 28V satellite bus in harsh environments.

The SA15-28 is available with 5V triple outputs that are optimal for use with point-of-load converters and low-dropout linear regulators to power FPGAs and microprocessors (MPUs). The small-form-factor SA15-28 weighs 60 grams and is approximately 1.68 cu inch to optimize the Size, Weight and Power (SWaP) of the device. Microchip can customize the output voltage combinations upon request.

“Microchip’s space-grade portfolio with the new SA15-28 power converter and SF100-28 EMI filter allows our customers to customize and scale their space power systems to meet the specifications of their application,” said Leon Gross, corporate vice president of Microchip’s high-reliability and RF business unit. “The non-hybrid or discrete component-based construction is specifically designed to enable flexibility and faster time to market.”

The SF100-28 EMI noise suppression filter can be used with numerous power converters with a total output power of up to 100W. For added flexibility in space applications, the SA15-28 and SF100-28 are fully compatible with Microchip’s existing SA50 series of power converters and SF200 filter.

High reliability and performance are critical for power management solutions operating in harsh environments. The SA15-28 DC-DC power converter is designed to operate across a wide temperature range, from −55°C to +125°C, and offers radiation tolerance up to 100 krad TID.

By offering proven off-the-shelf devices, Microchip enables customers to confidently scale their designs and reduce manufacturing delays. This scalable approach enables customers to upgrade from Commercial-Off-The-Shelf (COTS) to space-qualified level or from Radiation-Hardened By Design (RHBD) to sub-QML packaging options in ceramic or plastic. To learn more about Microchip’s scalable space solutions, visit the web page.

Development Tools

The SA15-28 DC-DC power converter is supported by comprehensive analysis and test reports including worst-case analysis, electrical stress analysis and reliability analysis.

Availability

The SA15-28 DC-DC power converter and SF100-28 external EMI filter are now available to purchase. You can purchase directly from Microchip or contact a Microchip sales representative or authorized worldwide distributor.

Resources

High-res images available through Flickr or editorial contact (feel free to publish):

About Microchip

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control and processing solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company solutions serve over 100,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.

                                                                                         ###

Note: The Microchip name and logo, the Microchip logo are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

Editorial Contact:

Kim Dutton
480-792-4386
kim.dutton@microchip.com 

Reader Inquiries:

1-888-624-7435

Live Chat

Need Help?

Privacy Policy