We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Microchip Introduces PIC16F17576 MCU Family to Simplify Analog Sensor Design 

Integrated low-power analog peripherals reduce design costs and complexity


CHANDLER, Ariz., April 23, 2025 — Devices designed for capturing rapidly changing analog signals must respond quickly while consuming minimal power, especially in battery-operated applications. To address these demands, Microchip Technology (Nasdaq: MCHP) has released the PIC16F17576 microcontroller (MCU) product family with integrated low-power peripherals and the ability to precisely measure volatile analog signals.

PIC16F17576 MCUs feature a new low-power comparator and voltage reference combination that can operate while the MCU core is in sleep mode, allowing for continuous analog measurement while consuming less than 3.0 µA of current. The Analog Peripheral Manager (APM) controls which peripherals are active to minimize total energy consumption and enable battery-operated applications to monitor signals effectively without excessive power drain.

Engineered for applications that measure volatile analog signals, PIC16F17576 MCUs include operational amplifiers (op amps) with software-controlled gain ladders. This feature enables a single op amp to switch between multiple gain options, helping mitigate noise while maintaining precision and power efficiency. Equipped with up to four op amps and a 12-bit differential ADC with automated averaging, the MCUs enable precise signal measurement over a wide range of inputs.

“Sensor systems can quickly become complex, often requiring multiple analog components that add board size, cost and power draw,” said Greg Robinson, corporate vice president of Microchip’s MCU business unit. “With the integrated analog features in our low-power PIC16F17576 MCUs, we’re cutting that complexity. You can eliminate parts and reduce power consumption, cutting costs and simplifying the overall design process.”

PIC16F17576 MCUs are well suited for measuring analog signals in a number of industries, including environmental and industrial monitoring, smart home and building automation. Key applications include vibration and strain measurement, flow metering, gas detection, cold asset tracking and motion sensing. Visit the website to learn more about Microchip’s full portfolio of PIC® MCUs.

Development Tools
PIC16F17576 MCUs are supported by MPLAB® X Integrated Development Environment (IDE) and MPLAB Code Configurator which allows designers to easily manage the functionality of the APM and analog peripherals. The devices are compatible with Microchip’s Curiosity Nano EV14L29A development board and MPLAB PICkit™ development tools.

Pricing and Availability
PIC16F17576 MCUs are available starting at $.57 each in 10,000-unit quantities. For additional information and to purchase, contact a Microchip sales representative, authorized worldwide distributor or visit Microchip’s Purchasing and Client Services website, www.microchipdirect.com.

Resources
High-res images available through Flickr or editorial contact (feel free to publish):

About Microchip

Microchip Technology Inc. is a leading provider of smart, connected and secure embedded control and processing solutions. Its easy-to-use development tools and comprehensive product portfolio enable customers to create optimal designs which reduce risk while lowering total system cost and time to market. The company solutions serve over 100,000 customers across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support along with dependable delivery and quality. For more information, visit the Microchip website at www.microchip.com.

Note: The Microchip name and logo, the Microchip logo, MPLAB and PIC are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. PICkit is a trademark of Microchip Technology Inc. in the U.S.A. and other countries All other trademarks mentioned herein are the property of their respective companies.

Editorial Contact:

Amber Liptai
amber.liptai@microchip.com
480-792-5047

Reader Inquiries:

1-888-624-7435

Live Chat

Need Help?

Privacy Policy