Product Roundup: November 2026
Microchip's Product Roundup features a selection of our latest products, reference designs and software solutions. Explore how these innovative technologies can elevate your next design project.
ZL40308 Eight-Output LP-HCSL Buffer With Ultra-Low Jitter
Introducing the ZL40308, an eight-output LP-HCSL fanout buffer, designed to meet and exceed PCIe® Gen 7 clock-distribution requirements. It delivers an ultra-low additive jitter of just 2.6 fs RMS and provides exceptional signal integrity, flexibility and reliability for demanding applications, including servers, storage, data centers and graphics cards. The ZL40308 provides additional design margin for next-generation high-speed computing architectures. It features eight LP-HCSL outputs, supports automatic clock input frequencies up to 400 MHz and offers an extended operating temperature range of -40°C to +105°C. Housed in a compact 5 mm × 5 mm VQFN package, the ZL40308 helps engineers meet the evolving performance demands of PCIe Gen 7 systems.
![]() |
SLVS-EC 3.0 FMC
The SLVS-EC 3.0 FMC (VIDEO-DC-SLVS30) helps designers connect high-resolution image sensors to CoaXPress® vision systems using low-power PolarFire® FPGAs and SoCs. Paired with the separately purchased PolarFire Quad Channel CXP-12 Kit, it provides a development platform for capturing sensor data and transporting it over four CoaXPress channels supporting up to 12.5 Gbps per channel. The FMC supports configurable 2-, 4- and 8-lane SLVS-EC interfaces at up to 9.504 Gbps per lane and RAW-8/10/12/16 pixel formats. The reference demonstration captures Sony® IMX901 video at 7840 × 2112 resolution and 60 frames per second using four 4.752 Gbps SLVS-EC lanes, then converts it to four-channel CoaXPress.
Supporting IP, hardware and a GitHub-hosted reference design help reduce interface-development effort and accelerate prototyping of high-bandwidth imaging systems. The programmable FPGA architecture provides a foundation for adding image preprocessing before data reaches downstream vision processing or AI inference.
![]() |
Resources
High-res images available through Flickr (feel free to publish): https://flic.kr/s/aHBqjDbGn8