We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CLB vs. CPLD vs. FPGA: Choosing the Right Logic for Your Embedded Design

From discrete logic to fully integrated MCUs, programmable logic has come a long way. This post explores how engineers can balance performance, flexibility and simplicity by selecting the right logic approach for modern embedded applications.

Digital logic is a cornerstone of embedded system design. Every engineer understands 1s and 0s—but the way we implement logic has evolved dramatically over the decades. From discrete gates to highly integrated programmable devices, each step in this evolution has been driven by the same goals: reduce board space, increase flexibility and simplify design.

Today, designers can choose from several logic implementation options, including Complex Programmable Logic Devices (CPLDs), Field Programmable Gate Arrays (FPGAs), and now Configurable Logic Blocks (CLBs) inside microcontrollers. Each has a place in modern designs—but which one is right for yours?

From Discrete Logic to Programmable Devices

Early digital systems were built using individual logic gates—AND, OR, NAND and XOR—packaged in Small Scale Integration (SSI) ICs. Even a simple function could require multiple chips, resulting in large boards, high power consumption and limited flexibility. Adding or modifying functionality often means redesigning hardware.

Programmable logic devices changed that. Instead of wiring fixed logic gates together, engineers could define logic behavior after manufacturing, dramatically reducing component count and enabling faster design iterations.

What Is a CPLD?

A Complex Programmable Logic Device (CPLD) is one of the one of the earliest programmable logic solutions to be widely adopted.

CPLDs consist of multiple logic blocks, often built from programmable AND/OR structures—connected by a predictable routing matrix. Early CPLDs were even UV-erasable, requiring physical exposure to ultraviolet light to clear their configuration before reprogramming.

Why Engineers Still Use CPLDs

  • Deterministic timing: Predictable, fixed routing delays
  • Non‑volatile configuration: Logic is retained when power is removed
  • Instant-on behavior: No external configuration memory required
  • Good for glue logic: Address decoding, simple state machines, I/O expansion

CPLDs are typically used when logic requirements are modest, timing must be tightly controlled and simplicity is a priority.

What Is an FPGA?

A Field Programmable Gate Array (FPGA) takes programmable logic much further.

Instead of coarse logic blocks, FPGAs use thousands—or even hundreds of thousands—of fine‑grained lookup tables (LUTs), flip‑flops and rich routing resources arranged in a grid. Modern FPGAs also integrate large blocks of memory, DSP units, high‑speed transceivers and even embedded processors.

When an FPGA Makes Sense

  • High logic density and complex algorithms
  • Massive parallelism and low latency
  • Custom interfaces or acceleration are not feasible in software
  • Scalability for future feature growth

FPGAs are powerful but come with tradeoffs: increased design complexity, longer development cycles and higher cost compared to simpler logic solutions.

What Is a CLB (and Why It Matters)?

Microchip’s PIC16F132 and PIC18F‑Q35 MCU families integrate CLB peripherals directly into the microcontroller, allowing designers to implement CPLD-like hardware logic alongside embedded control firmware.

Rather than adding a separate CPLD or FPGA, CLBs allow engineers to implement hardware‑based logic—such as combinational functions, simple state machines or signal conditioning—within the MCU itself. This logic runs independently of the CPU, providing deterministic behavior without software latency.

The PIC16F132 family targets cost-sensitive embedded designs with integrated CLB capability for tasks such as debounce filtering, signal conditioning and custom peripheral logic. For more complex applications, the PIC18F‑Q35 family expands CLB resources substantially, enabling larger hardware state machines, protocol handling and advanced timing control. The two devices come with a different number of Basic Logic Elements (BLEs); the PIC18F-Q35 comes with 128 BLEs, and PIC16F132 comes with 32.

Advantages of CLBs in MCUs

  • Lower BOM cost: No external logic device required
  • Reduced latency: Hardware execution without firmware overhead
  • Simpler designs: Fewer components, fewer interconnects
  • Tight MCU integration: Logic works directly with timers, PWM, ADCs and I/O
  • Instant power-on operation: Automatic boot-time configuration

These features can often be implemented directly inside devices such as the PIC16F132 or PIC18F‑Q35 families without adding external CPLDs.

Why Not Just Use a Microcontroller?

Microcontrollers are incredibly versatile. They integrate CPU cores, memory and peripherals such as timers, communication interfaces and analog modules—all in one device.

However, MCUs execute instructions sequentially. Even with interrupts and DMA, some operations introduce latency, jitter or CPU overhead that can complicate real‑time control.

That’s where hardware logic fits in:

  • Use firmware for decision‑making and system control 
  • Use CLBs, CPLDs or FPGAs for deterministic, parallel, timing-critical tasks 

The right balance depends on system requirements.

Choosing the Right Option

Here’s a simplified way to think about it:

  • CLB inside an MCU 
    • Best for small amounts of deterministic logic tightly coupled to control firmware
  • CPLD 
    • Ideal for simple, always‑on logic with predictable timing and minimal complexity
  • FPGA 
    • The go-to solution for large, complex or performance-critical digital systems

Modern embedded design is no longer about choosing one approach—it’s about choosing the right level of programmable logic for each problem.

Final Thoughts

The logic evolution from discrete gates to CPLDs, FPGAs and now CLB-enabled MCUs supports a broader trend in embedded systems: more capability, less complexity. By understanding the strengths of CLBs, CPLDs and FPGAs, engineers can optimize performance, cost and power—without overengineering their designs. Whether you’re implementing a few logic functions or building a highly parallel processing system, today’s programmable logic options give you more flexibility than ever before. If you want to get started using a CLB today, be sure to check out the CLB Synthesizer to get started, and if you’re looking for products with the CLB, check out the CLB Peripheral Page.

Dylan Turner, Jul 30, 2026
Tags/Keywords: Consumer, Industrial and IoT

Live Chat

Need Help?

Privacy Policy