We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

dsPIC33E Digital Signal Controllers (DSCs)

High-Performance, System-in-Package, 70 MHz dsPIC® Digital Signal Controllers


Our dsPIC33E family of Digital Signal Controllers (DSCs) offers performance of up to 70 MHz, flexible peripherals and a complete ecosystem of software and hardware tools to speed your development. They feature a true Digital Signal Processor (DSP) engine for very high-speed control loop execution in demanding high-performance embedded, motor control and digital power conversion applications.

With over 130 product variants, dsPIC33E DSCs are available in an extremely broad range of memory options and pinout and package sizes to meet your design’s specific requirements.

Why Choose dsPIC33E DSCs for Your Design?


Solutions for Creating Robust Designs

The dsPIC33E DSC family resolves a wide variety of pressure points in embedded applications. They are well suited for designs operating in extreme environmental conditions, such as DC/DC converters, HVAC systems, automotive sensors, and fans and pumps, all of which need to withstand noise and vibration and operate at temperatures up to 150°C.

These DSCs are AEC Q100 Grade 0 qualified, making them excellent solutions for automotive applications. Available in both 3V and 5V options, dsPIC33E DSCs meet a wide range of requirements to create a robust design.

ISO 26262, IEC 61508 and IEC 60730 Functional Safety Support

Dedicated peripherals and hardware features have been integrated into dsPIC33E DSCs to increase reliability and monitoring for safety-critical applications such as appliances, automobiles and industrial equipment. Select dsPIC33 DSCs have been designated as “Functional Safety Ready.” A product that contains the “Functional Safety Ready” designation offers integrated hardware safety features, Failure Modes, Effects, and Diagnostic Analysis (FMEDA) reports and safety manuals. A TÜV SÜD-certified C-compiler and a complete and fully qualified development environment are also available.

The Right Mix of Peripherals

Our dsPIC33E family of DSCs offers a rich set of application-specific peripherals to help you develop real-time control systems. The combination of motor control Pulse-Width Modulators (PWMs) and a DSP engine allows you to implement high-efficiency, high-precision, variable-speed, constant-torque, Proportional Integral (PI) control and Field Oriented Control (FOC) of motors in a variety of applications. Switch Mode Power Supply (SMPS) PWMs, multiple high-speed Analog-to-Digital Converters (ADCs), Programmable Gain Amplifiers (PGAs) and a Central Processing Unit (CPU) with fast and predictable interrupts enable the execution of tight control loops and powerful algorithms to maximize efficiency in digital power conversion applications at all load conditions. This high level of analog integration reduces your design’s cost and form factor. To enable connectivity in your application, these DSCs include up to two CAN modules for robust communication, as well as USB and other serial communication peripherals

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
DM240001-3

The Explorer 16/32 Development Kit is a low-cost modular development system for Microchip's 16-bit and 32-bit microcontrollers. It supports devices from the PIC24F, dsPIC®, and PIC32 families, with processor Plug-In Modules (PIMs) for easy device swapping. Kit contains 16-bit PIC24FJ1024GB610 high memory, super-set MCU PIM (MA240023) as well as necessary USB cables (Type-C and micro-B&

DM330021-2

The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) 3-phase low-voltage motor control applications.

DM330017-2

The MPLAB Starter Kit for Digital Power allows the user to easily explore the capabilities and features of the dsPIC33 GS Digital Power Conversion family.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

MPLAB-XC-DSC

The MPLAB XC-DSC C/C++ Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.

CODE-CONFIGURATOR

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.

MPLAB-EXTENSIONS

MPLAB Tools for VS Code are a set of extensions that integrate the MPLAB development ecosystem with VS Code, offering a seamless and efficient environment for developing designs based on Microchip devices.

Live Chat

Need Help?

Privacy Policy