This product is no longer available for sale.
A Universal Programmer for Socket-Based and In-Circuit Programming
The BeeProg+ from ELNEC is built to meet the strong demands of the small manufacturing and developer community for a fast and reliable universal programmer. It supports all types of silicon technologies of today, and also tomorrow’s programmable devices, without a family-specific module. Using a built-in in-circuit serial programming (ICSP) connector, the programmer is able to program ISP capable chips in circuit.
BeeProg+ isn't only a programmer, but also a tester of TTL/CMOS logic ICs and memories. Furthermore, it allows generation of user-definable test pattern sequences. BeeProg+ features very fast programming due to high-speed FPGA driven hardware and execution of time-critical routines inside of the programmer. It interfaces with the IBM PC compatible or higher, portable or desktop personal computers through USB (2.0/1.1) port or any standard parallel (printer) port. The programmer can utilize the power of both USB high-speed port and IEEE1284 (ECP/EPP) high-speed parallel port. Support of both USB/LPT port connections gives you the choice to connect the BeeProg+ programmer to any PC, from the latest notebooks to older desktops without a USB port.
BeeProg+ supports all Microchip device families, plus thousands of additional devices. For a complete list, look here.
Hardware Features
N/A
Operating Paramaters
Live Chat