We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Network Processors

Solutions for Access Networks and Customer Premises Equipment Devices


Our WinPath network processor family is designed and optimized for access networks and Customer Premises Equipment (CPE) devices. WinPath network processors integrate programmable data plane and control plane processing components to maximize the value of software. They also support an extensive set of networking protocols for carrier-grade switch and router applications.

Selection Table


Features WinPath3 WinPath3 SuperLite WinPath4
Switching 10 Gbps 4 Gbps 40 Gbps
15 Mpps 6 Mpps 60 Mpps
Gigabit Ethernet Ports 16 S/R/GMII 6 S/R/GMII 24 Q/SGMII
2.5 Gigabit Ethernet Ports 8 SGMII 3 SGMII 12 SGMII
10 Gigibit Ethernet Ports 2 XAUI - 4 XAUI
T1/E1 Ports 16 16 16
MIPS® Core 700 MHz ×2 650 MHz ×1 825 MHz ×2
Memory 2.5 MB RAM +
3 DDR3
0.75 MB RAM +
2 DDR3
8.5 MB RAM +
7 DDR3
STM-1/STM-4 Yes (with UFE412) - -
Encryption Engine 2 1 2
Package 31 × 31 mm 27 × 27 mm 40 × 40 mm
Typical  Core Power < 10W < 4W < 16W
Applications 10 Gigabit Ethernet access Gigabit Ethernet access 10 Gigabit Ethernet access/aggregation

Documentation


The following documents are available through our Secure Document Extranet (SDE) and can be accessed from your myMicrochip account. If you are a new user, create a myMicrochip account and use the "Request SDE" option in the side navigation menu to request access to these documents.

  • WP3 Product Brief
  • WP4 Product Brief
  • WP Family Device Selection Guide
  • Software-Defined CPE Accelerates SDN Adoption in Access Networks White Paper

Network Processor Ecosystem


Our network processor offering is closely integrated with key technology partners. We have developed collaborative expertise with leading providers of network architecture, control plane design, network software or ODM/OEM solutions.

InfiniPHY

InfiniPHY, based in the UK, is a long-standing software and control plane solutions partner for Microchip’s WinPath®-based systems. The company has a proven track record of delivering WinPath-based solutions to customers worldwide. InfiniPHY's WanStaX portfolio comes pre-integrated with WinPath and uniquely makes full use of WinPath hardware accelerated features.

With WanStaX, InfiniPHY offers highly cost-effective access network solutions based on WinPath, enabling rapid development, integration, and testing cycles. WanStaX allows customers to develop access network systems that support Carrier Ethernet, L2/L3 VPN, TDM, MPLS, and PWE3-based services with minimal software development effort. The portfolio provides comprehensive functionality required for MEF-standard Network Interface Devices, including timing and synchronization features compliant with IEEE® 1588v2 and SyncE standards.

Many of the capabilities of WanStaX are readily available as functional demonstration builds which can be run on Microchip's WDS development platforms for WinPath. In conjunction with InfiniPHY's consultancy and professional services offering, WanStaX is a sure route to successful product delivery for WinPath based devices.

civica_logo_small

IP Infusion

In partnership with Microchip, IP Infusion offers a pre-integrated ZebOS® software platform on WinPath3 reference designs that provides an accelerated time-to-market software solution with reduced development risks and improved return on investment. IP Infusion is a leading provider of network software for enhanced Ethernet and IP services. OEMs rely on IP Infusion's ZebOS software platform and global professional services to bring products to market faster and to differentiate them from competitors with less cost.

Products built on IP Infusion technology are deployed in networks with five-9s reliability across five continents, as well as a growing number of enterprises, to improve network performance, decrease network infrastructure costs, and grow revenue.

Rayton

Rayton is an ODM/OEM service provider in China, with extensive experience on WinPath3, WinPath3-SuperLite and WinPath4 hardware design and board bring ups. They also develop WinPath based white boxes for PTN and IP-RAN applications.

Taurus teleSYS Inc.

Taurus teleSYS Inc (Taurus) has 40 years’ experience in the real-time simulation industry and in project engineering and management of real-time computer and communications projects for the energy and telecommunications industry. Taurus has successfully executed multi-million-dollar projects and marketed its products in the national and international marketplaces.

Since 1980, Taurus is an Original Equipment Manufacturer (OEM) and US government subcontractor that designs, builds and installs thermal and nuclear power plant training simulators. The US Department of Energy contracted Taurus to implement a digital computer-based system to test—using a closed-loop, deterministic and real-time method—Instrumentation and Control (I&C) equipment for Pressurized Water Reactors (PWRs). The hardware devices (detector emulators) convert the computer output signals into actual plant detector signals, which drive the seamlessly redundant Ethernet network that connects I&C equipment under test. The scope of work involves dynamic modeling of actual plant systems and physical phenomena (such as two-phase flow and reactor kinetics) which must be calculated explicitly in real-time at 100 Hz. The scope of effort consists of development, assembly  and acceptance testing of all hardware and software, including training of customer engineers within 24 to 36 months, using the digital twin technology for I&C implementation.

Taurus’ XS-3500 PCI Mezzanine Card

Taurus’ XS-3500 is a standard PCI Mezzanine Card or PMC with both PMC and XMC connectors. Equipped with Microchip’s WinPath3 network processor SoC and Trusted Platform Module (TPM) microcontroller, the XS-3500 provides programmable networking and gateway functions and state-of-the-art security, encryption and integrity protection. The XS-3500 is an ideal multi-purpose accelerator platform for industrial virtualization, modeling, simulation and digital twin implementations.

Taurus has a registered NATO Commercial and Government Entity Code (NCAGE) 1FUM3 for doing business with US and international governments.

Live Chat

Need Help?

Privacy Policy