The Serial SuperFlash® Kit 2 allows evaluation of Microchip's Serial Flash Devices which are made using the SST SuperFlash® technology. The Serial SuperFlash Kit 2 contains three Serial Flash Daughter Boards. The Serial Flash Daughter Board is an evaluation board designed to interface with the mikroBUS™ connector on the Explorer 16/32 Development Board (DM240001-2). It can also interface with the PICtail™ Plus connector located on the Explorer 16 Development Board (DM240001).
• 3-pin header provides easy access for the external power supply and power
measurement capability
• Plugs into the mikroBUS connector of the Explorer 16/32 Development Board
• Plugs into the PICtail Plus connector of the Explorer 16 Development Board
• Follows published recommended usage, including decoupling capacitors
The box contains 3 Serial Flash Daughter Boards. Each board has a Serial Flash device soldered on it.
Board Number (02-10609-1) has SST25VF020B with J3 Jumper Setting between Pin 2 and Pin 3.
Board Number (02-10609-2) has SST25PF040C with J3 Jumper Setting between Pin 2 and Pin 3.
Board Number (02-10609-3) has SST25WF080B with J3 Jumper Setting between Pin 1 and Pin 2.
Required Development Tools
Explorer 16/32 Development Board (DM240001-2)
PIC24FJ128GA010 Processor Installation Module (PIM) MA240011
MPLAB® X Integrated Development Environment (IDE)
9V Power Supply AC002014
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| SST25PF040C Software Driver | Software Libraries and Firmware | Download | ||
| SST25WF080B Software Driver | Software Libraries and Firmware | Download | ||
| Serial SuperFlash Kit 2 Infosheet | Software Libraries and Firmware | Download | ||
| SST25VF020B Software Driver | Miscellaneous | Download |