Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

AT42QT1010 Evaluation Kit

Part Number: AC160219

Summary:

The AT42QT1010 evaluation kit provides an easy way to evaluate and develope a variety of capacitive touch sense application using the AT42QT1010 turnkey touch device. The kit is powered via a micro USB cable and has a jumper to select device operation mode: normal, sync mode or low power mode.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • AT42QT1010 turnkey touch device
    • One touch button
    • One LED for touch status indication
    • No programming needed
    • Jumper for mode selection: Normal, Sync mode, Low Power mode. Refer to AT42QT1010 datasheet for more details

Summary

The AT42QT1010 evaluation kit provides an easy way to evaluate and develope a variety of capacitive touch sense application using the AT42QT1010 turnkey touch device. The kit is powered via a micro USB cable and has a jumper to select device operation mode: normal, sync mode or low power mode.