The LVPFC Development Board is based on conventional Interleaved Boost Power Factor Correction (PFC) topology. The hardware supports 24 VAC input but the PCB has been designed following high-voltage design rules. With some modifications, the board can support universal offline voltage range 80 VAC to 260 VAC up to 200W output power
The main blocks of the LVPFC Development Board are:
The LVPFC Development Board supports:
Low Voltage Power Factor Correction (LVPFC) Development Kit offers safe voltage levels at moderate power while designing algorithms on a boost power factor correction topology. These algorithms can be applied on real systems under development with minimal changes. The LVPFC Development Board utilizes the dsPIC33EP128GS806 device, supporting full digital and advanced power control algorithm schemes.
LVPFC development kit utilizes Isolation transformer with turn ratio of 10:1 and a 50W Active load. These additional tools are available from our third party tools provider ASCALAB .
Active Load can be bought directly from microchip Direct. For isolation transformer you can get in touch with your regional Microchip's sales executive.