Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MPLAB Starter Kit for PIC24E MCUs

Part Number: dm240012

Summary:

The PIC24E USB Starter Kit provides a low cost method for the development and testing of USB OTG, Host and Device applications on the 60 MIPS PIC24E MCU family. The board contains an on-board programming/debugger, standard A USB and micro A/B connectors, three user-programmable LEDs, three push button switches and an expansion header compatible with the Multimedia Expansion Board (DM320005) and View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Additional Information
Additional Information
Programming, Running and Debugging Applications

Use the following procedure for programming/debugging your application programs (the PIC24E Start Kit CDC USB Device Demo software available from the link below is mentioned here as an example):

1. Using MPLAB IDE, open the project C:\dsPIC33E PIC24E USB Starter Kit Demo\Firmware\ USB Device - CDC - Basic Demo – PIC24E USB Starter Kit.mcp. (This assumes that the demo was installed in the default location)

2. Connect the starter kit to your PC using the provided USB mini-B to full-sized A cable. Note that the jumper in J5 should not be installed.

3. Choose “Starter Kit On Board” as the debugger tool in MPLAB IDE by selecting Debugger > Select Tool> Starter Kit On Board.

4. Choose the debug build configuration by selecting Project > Build Configuration > Debug.

5. Build the project by selecting Project > Build All.

6. Download the code into the starter kit by selecting Debugger > Program.

7. Run the downloaded application software by selecting Debugger > Run. At this time LED2 on the starter kit should turn on.

8. This demo allows the Starter Kit to appear as a serial (COM) port to the host. The instructions for this demo can be found at C:\dsPIC33E PIC24E USB Starter Kit Demo\Documentation\Getting Started\Getting Started - Running the Device - CDC - Basic Demo. See the Running the Demo section.

Documents and Software

Product Features

    • PIC24E USB Starter Kit Development Board with a PIC24EP512GU810-I/PT MCU
    • PIC24E USB Starter Kit Information Sheet
    • USB mini-B to standard A cable - USB debug cable to debug and power the board
    • USB micro-B to standard A cable - USB cable to communicate with the PIC24E USB

Summary

The PIC24E USB Starter Kit provides a low cost method for the development and testing of USB OTG, Host and Device applications on the 60 MIPS PIC24E MCU family. The board contains an on-board programming/debugger, standard A USB and micro A/B connectors, three user-programmable LEDs, three push button switches and an expansion header compatible with the Multimedia Expansion Board (DM320005) and I/O Expansion Board (DM320002). The starter kit comes preloaded with basic Communication Device Class (CDC) demonstration software.

Package Contents

The PIC24E USB Starter Kit provides a low cost method for the development and testing of USB OTG, Host and Device applications on the 60 MIPS PIC24E MCU family. The board contains an on-board programming/debugger, standard A USB and micro A/B connectors, three user-programmable LEDs, three push button switches and an expansion header compatible with the Multimedia Expansion Board (DM320005) and I/O Expansion Board (DM320002). The starter kit comes preloaded with basic Communication Device Class (CDC) demonstration software.