Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The MCP2030 Bidirectional Communication Demo Kit demonstrates short range bidirectional communication applications using the features of the MCP2030. The demo kit consists of two units: (a) Base Station unit and (b) Transponder unit. The Base Station unit transmits a low frequency (LF) command looking for the transponder in the field. When the transponder unit detects the Base Station command, it responds with its ID and RSSI (Received Signal Strength Indicator) using UHF frequency (434 MHz). When the Base Station unit receives the response from the Transponder unit, it displays the received Transponder ID and RSSI data on the LCD. The features and concepts demonstrated by the demo kit can be used for low frequency (LF) sensing and various hands-free access control security applications. The bidirectional communication range is up to about 3 meters and mainly limited by the property of the LF frequency.
The MCP2030 Bidirectional Communication Demo Kit demonstrates short range bidirectional communication applications using the features of the MCP2030. The demo kit consists of two units: (a) Base Station unit and (b) Transponder unit. The Base Station unit transmits a low frequency (LF) command looking for the transponder in the field. When the transponder unit detects the Base Station command, it responds with its ID and RSSI (Received Signal Strength Indicator) using UHF frequency (434 MHz). When the Base Station unit receives the response from the Transponder unit, it displays the received Transponder ID and RSSI data on the LCD. The features and concepts demonstrated by the demo kit can be used for low frequency (LF) sensing and various hands-free access control security applications. The bidirectional communication range is up to about 3 meters and mainly limited by the property of the LF frequency.