The GPIO Expander Keypad and LCD Demo Board is designed to demonstrate the use of the MCP23S08/17 (SPI interface) and the MCP23008/17 (I2C interface) devices in a keypad and LCD example. The MCP23X17 (16-bit) devices interface to a 2x16 LCD module and the MCP23X08 (8-bit) devices interface to a 4x4 keyed matrix.
N/A
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| PIC18F2455/2550/4455/4550 Data Sheet | Data Sheets | Download | ||
| GPIO Expander Keypad and LCD Demo Board User's Guide | User Guide | Download | ||
| GPIO Expander Keypad and LCD Demo Board Firmware | Software Libraries and Firmware | Download | ||
| Unique Features of the MCP23X08/17 GPIO Expanders | Application Notes | Link | Download | |
| I/O Expansion Using the MCP23X08 and PIC10F202 | Application Notes | Link | Download |
Live Chat