Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EVB-USB5926 Evaluation Board

Part Number: EVB-USB5926

Summary:

 The EVB-USB5926 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB5926,a 6-Port SS/HS USB Smart Hub on a 6-layer RoHS-compliant Printed Circuit Board (PCB). This will allow the user to gain an understanding of the product and accelerate the integration of the USB5926 into the user’s design. The EVB-USB5926 is View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Microchip’s PortSwap, PHYBoost™, and VariSense™ technologies. 
    • Native USB Type-C™ Support. 
    • USB5926 in a 100-pin QFN RoHS compliant package. 
    • USB 3.1 Gen 1 compliant (SS, HS, FS, and LS operation). 
    • USB pins are 5 V tolerant. 
    • Self powered operation. 
    • USB Type-C USB 2.0 / USB 3.1 Gen1 upstream port.
    • Six Downstream USB ports: 
      • Two Type-C USB 2.0 / USB 3.1 Gen 1 downstream ports 
      • Two Type-A USB 2.0 / USB 3.1 Gen 1 downstream ports 
      • Two Type-A USB 2.0-Only downstream ports 
    • All downstream ports support individual port power and overcurrent sense. 
    • All downstream ports can be enabled for battery charging with the battery charging select switch SW1 (BC1.2 or SE1, 2.1A max per port). 
    • Onboard SPI Flash for external downloadable firmware. 
    • Operates from a single voltage (+12.0 V, regulated) external power supply. 
    • Onboard 25 MHz crystal or external clock input. 
    • Single onboard +5.2 V, 6 Amp regulator. MCP19035 based switching regulator.  Design provides 5.2 V at up to 15 A when using a 12 V, 85 W supply. 
    • Single onboard +3.3 V, 0.5 Amp regulator (note: Requires a 12V, 85W supply).
    • Single onboard +1.2 V, 2 Amp regulator. 
    • Port Power LED indicators. SPI Flash activity blue LED indicator. Reset red LED indicator
    • Green LED indicators for 5V, 3.3V, 1.2V supplies, Dual color LED USB Suspend indicator (green=run/yellow=suspend),
    • USB Type-C upstream green LED charging capability indicators:  3A, 1.5A, Legacy. 
    • SMBus current monitor on each USB Type C downstream port. 
    • Terminal block connector for use with an external bench supply. 
    • Removable/non-removable downstream ports can be configured with switch SW2

Summary

 The EVB-USB5926 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB5926,a 6-Port SS/HS USB Smart Hub on a 6-layer RoHS-compliant Printed Circuit Board (PCB). This will allow the user to gain an understanding of the product and accelerate the integration of the USB5926 into the user’s design. The EVB-USB5926 is compliant with the USB 3.1 (Gen1) Specification and supports SuperSpeed (SS), High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling for complete coverage of all defined USB operation speeds. The evaluation platform supports six downstream ports; two USB Type‐C™ USB 3.1 Gen 1 ports, two standard A USB 3.1 Gen 1 ports, and two standard A USB 2.0 ports.  The evaluation board supports battery charging on all downstream ports (maximum of 13A at any one time) and is configured for operation through internal default settings and supports custom configurations through SMBus or through the external 16-Mbit SPI Flash device.  The EVB-USB5806 demonstrates driver compatibility with Microsoft® Windows® 8x, Windows 7, Windows XP, Mac OS® X 10.4+, and Linux® hub drivers.