We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

Low Voltage Power Factor Correction (LVPFC) Development Kit offers safe voltage levels at moderate power while designing algorithms on a boost power factor correction topology. These algorithms can be applied on real systems under development with minimal changes. The LVPFC Development Board utilizes the dsPIC33EP128GS806 device, supporting full digital and advanced power control algorithm schemes.

LVPFC development kit utilizes Isolation transformer with turn ratio of 10:1 and a 50W Active load. These additional tools are available from our third party tools provider ASCALAB .

Active Load can be bought directly from microchip Direct. For isolation transformer you can get in touch with your regional Microchip's sales executive.

 

The LVPFC Development Board is based on conventional Interleaved Boost Power Factor Correction (PFC) topology. The hardware supports 24 VAC input but the PCB has been designed following high-voltage design rules. With some modifications, the board can support universal offline voltage range 80 VAC to 260 VAC up to 200W output power

The main blocks of the LVPFC Development Board are:

  • EMI/EMC Filter at the input (capable of high voltage)
  • Bridge Rectifier (3Amax, capable of high voltage)
  • Phase 1 (MOSFET, Current Transformer, Diode rectifier)
  • Phase 2 (MOSFET, Current Transformer, Diode rectifier)
  • Ultra-Wide Voltage Range (UWVR) 5W Flyback (capable of low and high voltage); It is providing 12V primary, non-galvanic isolated and 12V secondary, 4 kV galvanic isolated voltage

The LVPFC Development Board supports:

  • Single-Phase or Dual-Phase Operation mode
  • Discontinuous, Transition, Continuous Current mode of operation
  • Input AC Voltage, Output DC voltage: resistive voltage divider sense
  • Current Sense in each power switch leg: current transformers
  • Zero Cross Detection (ZCD): auxiliary winding placed at storage chokes
  • Inrush Current Limiter: Negative Temperature Coefficient (NTC) resistor and relay
  • Output Overvoltage Protection (OVP): analog comparator with hysteresis, disabling gate drivers. Power reset (unplug the power) is needed to reset that comparator
  • Mating Socket for DP PIM Board
2783-180328-mcu16-low-voltage-pfc-board-1.png 2784-180328-mcu16-low-voltage-pfc-board-2-1.png 2785-180328-mcu16-low-voltage-pfc-board-1.png 2943-190301-mcu16-ma330043.jpg

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Low-Voltage Power Factor Correction Development Kit User's Guide User Guide Download
Boundary Mode Interleaved Low Voltage PFC Firmware Software Libraries and Firmware Download
dsPIC33EP128GS806 Digital Power PIM User's Guide User Guide Download
Microchip Power Board Visualizer Supporting dsPIC33 DSCs Software Library Web Link
Microchip PIC and AVR Tools Software Link

Live Chat

Need Help?

Privacy Policy