SAMA5D2-PTC-EK
MPU: ATSAMA5D27C-CU
Crystals: 24 MHz, 32.768 KHz
Memory:
2 16-bit 2 Gb DDR2 SDRAM
4 Gb Nand Flash
64 Mb QSPI Program Flash
32 Mb QSPI Data Flash (not populated)
2 Kb Serial EEPROM with MAC address
TFT-LCD Display Interface Connector: RGB, 18-bits
SD/MMC Interfaces:
1 standard SD card with 3.3v/1.8v power switch
1 microSD card
USB Ports:
1 USB Host Type A with 5v power switch
1 USB Device Type MicroAB
1 USB HSIC (not populated)
Ethernet Interface: 1 10/100 Ethernet PHY
Crystal: 25 MHz
Debug Ports:
1 JLINK-OB/ JLINK-CDC (ATSAM3U4C)
1 JTAG interface
Board Monitoring:
1 RGB LED
4 Push Button Switches (Disable Boot, Reset, Wake Up, User Configurable)
Expansion:
1 set of XPRO wing connectors (QTouch extension boards interface)
1 ITO FLEX connector
1 Port B connector
1 PIOBU connector
1 mikroBUS connector
QT1
Two Buttons
Two LEDs to indicate button status
One Wheel
One RGB LED to indicate wheel status
One Slider
8 LEDs to indicate slider status
Auto-ID for board identification in Atmel Studio
Supported by Atmel Studio and QTouch Composer
The DM320108-BNDL bundle consists of the SAMA5D2-PTC-EK development board and ATQT1-XPRO - QT1 Xplained Pro extension kit.
The SAMA5D2-PTC-EK is used to develop and evaluate capacitive touch controls using the Peripheral Touch Controller (PTC) module contained in the SAMA5D2 MPU family. The PTC provides built-in hardware for capacitive touch measurement on sensors that function as buttons, sliders, wheels or a touch pad. The PTC supports both self and mutual-capacitance measurements, up to an 8x8 button matrix, without the need for any external components. Features include adjustments for sensitivity and noise tolerance, as well as self-calibration, minimizing user tuning efforts.
The PTC runs the QTouch Modular Library (QTML). A GUI-based PTC Toolbox software program is used to configure the touch features.
QTouch XPRO extension boards ATQT1-XPRO, ATQT2-XPRO and ATQT6-XPRO can be plugged into the SAMA5D2-PTC-EK's XPRO wing connectors to demonstrate buttons, sliders, wheels and touch pad operation.
- SAMA5D2-PTC-EK development board
- ATQT1-XPRO - QT1 Xplained Pro extension kit.
| Title | Date | Document Category | |
|---|---|---|---|
| Implementing QTouch PTC Subsystem on SAMA5D2 MPUs | 08 Dec 2017 | Link | Application Notes | 
| QTouch on SAMA5D2 MPUs | 08 Dec 2017 | Link | Application Notes |