Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MPLAB Starter Kit for PIC32MX1XX/2XX

Part Number: DM320013

Status: Mature Product

Summary:

The PIC32 MX1/ MX2 Starter kit (DM320013) is a complete solution for exploring the low-cost, high-performance PIC32MX1/MX2 devices. This kit is perfect for development of basic user interfaces with mTouchTM buttons and high quality audio. The board is pre-loaded with demo code for an audio player. Simply download a free copy of MPLAB IDE and the demo code source from the web to jump start your View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 24Bit Audio playback
    • Integrated Programmer Debugger
    • USB Powered
    • 2” Color TFT Dispaly – 220 x 176 pixel
    • mTouchTM slider and buttons
    • PIC32MX250F128 with 128KB of Flash, 32KB RAM
    • Micro SD Flash Card

Summary

The PIC32 MX1/ MX2 Starter kit (DM320013) is a complete solution for exploring the low-cost, high-performance PIC32MX1/MX2 devices. This kit is perfect for development of basic user interfaces with mTouchTM buttons and high quality audio. The board is pre-loaded with demo code for an audio player. Simply download a free copy of MPLAB IDE and the demo code source from the web to jump start your development effort.