The kit contains an MCU control board featuring the ATSAMD21 microcontroller and embedded debugger and a driver board with ON Semiconductor drivers supporting motors operating up to 24V DC. The PCB is mounted on a chassis with a motor and can be directly connected to a PC running Studio and START for immediate development and debug of motor control applications.
What's in the box: 24V motor control driver board, SAMD21 MCU board, 100-240VAC to 24VDC Adapter, Motor and chassis assembly
Additionally Supported MCU's :
ATSAMC21 Series with ATSAMC21MOTOR card
Motor Control software for this board is available in Atmel START as a free download.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ATSAMD21E16LMOTOR - SAMD21E16LMOTOR is a pluggable MCU card for ATSAMD21BLDC24V-STK, the low voltage BLDC, PMSM motor control starter kit. Kit contains a driver board hardware with half bridge power MOSFET drivers, current and voltage sensing circuit, Hal | User Guide | Download | ||
| Atmel Embedded Debugger User Guide | User Guide | Download | ||
| ATSAMD21BLDC24V-STK Motor Control Kit - ATSAMD21BLDC24V-STK is a low voltage BLDC, PMSM motor control starter kit. Supported by the Atmel Studio IDE, the kit explains how to integrate the device in a custom motor control application. | User Guide | Download | ||
| Firmware User Guide: Low Voltage BLDC Motor Control using SAM Devices - This user guide covers the firmware configuration details of motor control algorithms. The algorithms are Field Oriented Control (FOC) and Block Commutation (BC). Currently, the scope | User Guide | Download | ||
| How to Setup MPLAB Harmony v3 Software Development Framework | Tech Brief | PDF | HTML |
Live Chat