Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATA8520-EK4-E

Part Number: ATA8520-EK4-E

Summary:

The ATA8520-EK4-E stand-alone kit is ideal for evaluation of the ATA8520E SIGFOX compliant transceiver and operates in the European 868MHz ISM band. The kit is SIGFOX Ready View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

Summary

The ATA8520-EK4-E stand-alone kit is ideal for evaluation of the ATA8520E SIGFOX compliant transceiver and operates in the European 868MHz ISM band. The kit is SIGFOX Ready, CE certified and supports class 0 output power. The evaluation kit comes with a fully preprogrammed ATA8520E device including SIGFOX ID & PAC code for registration in the SIGFOX backend and an antenna to be connected to the SMA connector. The ATA8520-EK4-E kit need an external power supply or the ATBATTERY-CASE-2AAA from .