Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

AT88CK101 Development Kit

Part Number: AT88CK101SK-MAH-XPRO

Status: No Longer Available

Summary:

A development tool for applications that protect confidential files, encrypt downloads, perform two-factor logons, authenticate products, and prevent software piracy. The starter kit includes an AVR baseboard (ATMicrobase) with a USB interface that lets designers learn and experiment on their PCs.

For the Xplained Pro (XPRO) series, the kit includes a daughterboard that

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Kit includes - AVR baseboard, single socket development board, and an assortment of Microchip samples.

Summary

A development tool for applications that protect confidential files, encrypt downloads, perform two-factor logons, authenticate products, and prevent software piracy. The starter kit includes an AVR baseboard (ATMicrobase) with a USB interface that lets designers learn and experiment on their PCs.

For the Xplained Pro (XPRO) series, the kit includes a daughterboard that interfaces to the AVR baseboard via a 10-pin or 20-pin header. The daughterboard configuration can be ordered with the 8-pin UDFN socket (MAH), the 8-pin SOIC socket (SSH), or the 3-lead SOT23 socket (TSU) which can support an CryptoAuthentication ATSHA204A, ATECC508A, or ATAES132A device (TSU not available for ATAES132A device).

The CryptoAuthentication Evaluation Studio (ACES), which can be used with this kit includes a configuration environment that allows the ability to configure, demonstrate, and personalize the CryptoAuthentication device. Software developed on the PC can serve as the base for code to be ported to an embedded microcontroller. Source code can be edited to integrate with ARM or other platforms.

This kit uses a modular approach, enabling the daughterboard to connect directly to a STK series AVR development platform to easily add security to applications. An optional adapter kit is available when the 10-pin header on the daughterboard requires a different pinout.

Note: The AT88CK101SK-RBH is a 3-lead contact socket and does not have the 20 pin XPRO header. No ATAES132A packages are available.

Latest Firmware:

CK101_Firmware_v2.3.3 - For use with ACES 6.0+ (V2.3.0 or higher is required for ATECC608A Support)
SHA256: 6F8B0A2753337049FF3F5B531CD6B9BCCE037D4229812A7E5FCF18F15B741540

CK101_Firmware_v2.2.0 - For use with ACES 5.0
SHA256: E4B8D7CE120D4028047947B0FDFC76FE7DFBE8BE88A63E41075327BBE59BD7E1