Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

PICtail™ Plus Expansion Board

Part Number: AC240100

Summary:

PICtail™ Plus Expansion Board is an accessory that enables interfacing of vertical PICtail™ Plus Daughter Cards to Explorer 16/32 development board. The expansion board supporting vertical PICtail™ Plus connectors helps in attaching various Daughter Cards for additional functionality. The expansion board supports the New Explorer 16/32 board as well as the Classic Explorer 16 View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Vertical PICtail™ Plus connector
      • Offers backward compatibility with existing PICtail™ Plus Daughter cards on Explorer 16/32 Development Board
    • 2x MikroElektronika mikroBUS™ interfaces
      • Enables existing Classic Explorer 16 users to utilize Click™ boards
    • Prototyping area

Summary

PICtail™ Plus Expansion Board is an accessory that enables interfacing of vertical PICtail™ Plus Daughter Cards to Explorer 16/32 development board. The expansion board supporting vertical PICtail™ Plus connectors helps in attaching various Daughter Cards for additional functionality. The expansion board supports the New Explorer 16/32 board as well as the Classic Explorer 16 board.

The expansion board also features a Prototyping area and two MikroElektronika mikroBUS™ interfaces. mikroBUS™ interface facilitates the addition of Click™ boards to various application prototypes using the classic Explorer 16 and Explorer 16/32 development board.

Package Contents

PICtail Plus Expansion Board