Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Graphics Display Truly 7 800x480 Board

Part Number: AC164127-9

Status: No Longer Available

Summary:

The Graphics Display Truly 7” 800x480 Board is a demonstration board for evaluating Microchip’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Graphics LCD Controller PICtail™ Plus S1D13517 Board (AC164127-7). View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 7” WVGA (800x480) TFT LCD with 24-bit parallel RGB interface
    • Resistive 4-wire touch screen
    • AR1020 Resistive Touch Controller

    7” WVGA (800x480) TFT LCD with 24-bit parallel RGB interface

    Resistive 4-wire touch screen

    AR1020 Resistive Touch Controller

Summary

The Graphics Display Truly 7” 800x480 Board is a demonstration board for evaluating Microchip’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Graphics LCD Controller PICtail™ Plus S1D13517 Board (AC164127-7).

Package Contents

The Graphics Display Truly 7” 800x480 Board is a demonstration board for evaluating Microchip’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Graphics LCD Controller PICtail™ Plus S1D13517 Board (AC164127-7).