Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Graphics Display Truly 5.7 inch 640x480 Board

Part Number: AC164127-8

Summary:

The Graphics Display Truly 5.7” 640x480 Board is a demonstration board for evaluating Microchip Technologys graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the LCD controller boards such as Graphics Controller PICtail Plus Epson S1D13517 Board (AC164127-7). View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 5.7” VGA (640x480) TFT LCD with 24-bit parallel RGB interface
    • Resistive 4-wire touch screen
    • AR1020 Resistive Touch Controller

    5.7” VGA (640x480) TFT LCD with 24-bit parallel RGB interface

    Resistive 4-wire touch screen


    AR1020 Resistive Touch Controller


Summary

The Graphics Display Truly 5.7” 640x480 Board is a demonstration board for evaluating Microchip Technologys graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the LCD controller boards such as Graphics Controller PICtail Plus Epson S1D13517 Board (AC164127-7).

Package Contents

The Graphics Display Truly 5.7” 640x480 Board is a demonstration board for evaluating Microchip Technologys graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the LCD controller boards such as Graphics Controller PICtail Plus Epson S1D13517 Board (AC164127-7).