We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATAVRBLE-IOT

SECURE AVR BLE IOT NODE

User Guide: Download User Guides

Overview

The Secure AVR® BLE IoT Node incorporates an ATtiny1617 microcontroller, a fully-certified RN4871 Bluetooth® 4.2 Low Energy module, an ATECC508A CryptoAuthentication device and a 3-axis accelerometer with temperature sensor to demonstrate a complete solution for a typical IoT end node. The board is powered by USB or CR2032 coin cell via a jumper.

It is supported by Atmel START and Atmel Studio Integrated Development Platform (IDE) and comes with full documentation for the  software and hardware to significantly reduce design complexity and the time-to-market.

The application is available on both iOS® and Android™ operating systems. The iOS application, called AVR BLE Node, can be downloaded from the App Store. The Android application, called Secured AVR BLE IoT Node, can be downloaded from Google Play.

  • Bluetooth connectivity through the RN4871 Bluetooth 4.2 Low Energy full certified Module
  • Node authentication by onboard ATECC508A
  • LDO MCP1700T-3302EMB regulate 5V to 3.3V
  • LED indicators for operational status
  • Triaxial acceleration sensor with integrated temperature sensor
  • USB or CR2032 coin cell act as system power supply

Secure AVR BLE IoT Node kit

Application for phone:
Android system: 4.2 version and above
iOS system: 8.0 version and above

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATECC Compressed Certificate Definition Application Notes Link Download
RN4870/71 Data Sheet Data Sheets Download
ATAVRBLE-IOT iOS App Source Code Software Libraries and Firmware Download
ATAVRBLE-IOT Android App Source Code Software Libraries and Firmware Download
Secure AVR BLE IoT Node - Hardware User Guide User Guide Download
Secure AVR BLE IoT Node - Software User Guide User Guide Download
Secure AVR BLE IoT Node - Getting Started Guide User Guide Download
ATSHA204A and ATECC508A Personalization Guide Application Notes Link Download
ATECC Production Provisioning Guide Application Notes Link Download
ATECC508A Node Authentication Example Using Asymmetric PKI Application Notes Link Download
RN487x Firmware v1.18 Software Libraries and Firmware Download
RN487x Firmware Update Tool Software Libraries and Firmware Download
RN4870/71 Bluetooth Low Energy Module Data Sheet Data Sheets Download
MCP1700 Low Quiescent Current Data Sheet Data Sheets Download

Live Chat

Need Help?

Privacy Policy