Microchip Technology Inc
product primary image

PIC12F508

Status: In Production

Features:

  • Precision 4 MHz internal oscillator
  • Baseline Core with 33 Instructions, 2 Stack Levels
  • All single-cycle Instructions except for program branches which are two cycles
  • 12-bit wide instructions
  • 8-bit wide data path
  • 25 mA source/sink current I/O
  • Low power (100nA) sleep current
  • One 8-bit timer (TMR0)
  • Watchdog timer (WDT)
  • In Circuit Serial Programming™ (ICSP™) capability
  • In-Circuit debugging support
  • Programmable code protection
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The PIC12F508/509/16F505 devices from Microchip Technology are low-cost, high-performance, 8-bit, fullystatic, Flash-based CMOS microcontrollers. They employ a RISC architecture with only 33 single-word/single-cycle instructions. All instructions are single cycle (200 µs) except for program branches, which take two cycles. The PIC12F508/509/16F505 devices deliver performance an order of magnitude higher than their competitors in the same price category. The 12-bit wide instructions are highly symmetrical, resulting in a typical 2:1 code compression over other 8-bit microcontrollers in its class. The easy-to-use and easy to remember instruction set reduces development time significantly.

Additional Features
    • Precision 4 MHz internal oscillator
    • Baseline Core with 33 Instructions, 2 Stack Levels
    • All single-cycle Instructions except for program branches which are two cycles
    • 12-bit wide instructions
    • 8-bit wide data path
    • 25 mA source/sink current I/O
    • Low power (100nA) sleep current
    • One 8-bit timer (TMR0)
    • Watchdog timer (WDT)
    • In Circuit Serial Programming™ (ICSP™) capability
    • In-Circuit debugging support
    • Programmable code protection
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
0.75
CPU Speed (MIPS/DMIPS)
1
SRAM Bytes
25
Timers
1 x 8-bit
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
2 to 5.5
Pin Count
8

Documents

Jump to:

Programming Specifications

PCN Document

Aa
07/14/2009
192B

Product Selection Tools

Tips and Tricks

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
Demo & Evaluation Boards
Explorer 8 Development Kit
Explorer 8 Development Kit ( DM160228 )

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

Learn More
Add To Cart
PICDEM Lab II Development Platform
PICDEM Lab II Development Platform ( DM163046 )
(Not Recommended for new design)

Summary
The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

Learn More
Add To Cart
Emulators & Debuggers
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...


Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...


Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...


Learn More
Add To Cart
Programmers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC12F508 (8P)
  • Socket: AC164302   PartNo: PIC12F508 (8SN)
  • Socket: AC164325   PartNo: PIC12F508 (8MS)
  • Socket: AC164334   PartNo: PIC12F508 (8MC)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash
RAM
Price5K
Notes
8
0.75
25
$0.41
 
8
1.5
41
$0.45
 
8
1.5
38
$0.49
 
8
1.5
41
$0.49
 
14
1.5
72
$0.48
0
14
1.5
67
$0.52
0
14
1.5
67
$0.55
0
20
1.5
68
$0.46
0

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC12F508-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508-I/SN
0.078000
0.160000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508T-E/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508-I/SNVAO
0.078000
0.160000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508-E/SN
0.078000
0.160000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508T-I/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508T-I/SN027
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508T-I/SN036
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508-E/SNVAO
0.078000
0.160000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508-E/MS
0.025600
0.100000
8
MSOP
3x3mm
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508T-I/MS
0.025600
0.200000
8
MSOP
3x3mm
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508T-E/MS
0.025600
0.200000
8
MSOP
3x3mm
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508-I/MS
0.025600
0.100000
8
MSOP
3x3mm
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508-I/MC
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508-E/MC
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC12F508T-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy