Microchip Technology Inc

ATF22V10CQZ

In Production

A high-performance electrically erasable CMOS programmable logic device (PLD) with proven Microchip electrically erasable flash memory. The device supports speeds down to 12ns with zero standby power dissipation. All speed ranges are specified over the full 5V ±10% range for industrial temperature ranges; 5V ±5% for commercial range 5-volt devices. The device provides a low voltage and edge-sensing "zero" power CMOS PLD solution with 5??A typical standby power so desingers can manage total system power to meet specific application requirements and enhance reliability. Pin keeper circuits on input and output pins eliminate static power consumed by pull-up resistors. CQZ combines the low high-frequency ICC of the Q design with the Z feature. The device replaces 22V10 family and most 24-pin combinatorial PLDs. Ten outputs are each allocated 8 to 16 product terms. Three different modes of operation, configured automatically with software power highly complex logic functions.

 
    Parameter Name
    Value
    Power Options
    QUARTER, ZERO
    Operating Voltage range (V)
    4.5 to 5.5
    Inputs and I/O Pins
    22
    Registers
    10
    Macrocells
    10
    tPD Min
    20
    Max Clock Freq
    50
    Temp# Range (deg C)
    -40 to 85
    Documentation
    Data Sheets
    08/01/2010
    1823KB
      Application Notes
     
     
     
    AppNote
    09/01/2000
    153KB
    AppNote
    09/01/2000
    172KB
    AppNote
    10/01/2001
    142KB
    AppNote
    08/01/2015
    184KB
      aspxQuality-Reliability-ISOs
     
     
     
    Quality-Reliability-ISOs
    01/01/2007
    81KB
    Quality-Reliability-ISOs
    01/01/2007
    81KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    12/01/2013
    91KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    ATF22V10CQZ-20JU
    28
    PLCC
    -40C to +85C
    TUBE
    2.23
    2.03
    1.84
    1.70
    1.61
    ATF22V10CQZ-20JU-T
    28
    PLCC
    -40C to +85C
    T/R
    2.23
    2.03
    1.84
    1.70
    1.61
    ATF22V10CQZ-20PU
    24
    PDIP
    -40C to +85C
    TUBE
    2.23
    2.03
    1.84
    1.70
    1.61
    ATF22V10CQZ-20SU
    24
    SOIC
    -40C to +85C
    TUBE
    2.69
    2.44
    2.21
    2.04
    1.94
    ATF22V10CQZ-20SU-T
    24
    SOIC
    -40C to +85C
    T/R
    2.69
    2.44
    2.21
    2.04
    1.94
    ATF22V10CQZ-20XU
    24
    TSSOP
    -40C to +85C
    TUBE
    2.23
    2.03
    1.84
    1.70
    1.61

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    ATF22V10CQZ-20JU
    1.142500
    0.435897
    28
    PLCC
    11.5x11.5x4.4mm
    Matte Tin
    e3
    ATF22V10CQZ-20JU-T
    1.142500
    1.733333
    28
    PLCC
    11.5x11.5x4.4mm
    Matte Tin
    e3
    ATF22V10CQZ-20SU
    0.662000
    1.225807
    24
    SOIC
    .300in
    Matte Tin
    e3
    ATF22V10CQZ-20SU-T
    0.662000
    1.000000
    24
    SOIC
    .300in
    Matte Tin
    e3
    ATF22V10CQZ-20PU
    1.769700
    1.800000
    24
    PDIP
    .300In
    Matte Tin
    e3
    ATF22V10CQZ-20XU
    0.091800
    0.096774
    24
    TSSOP
    4.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.