Watch this brief video to learn how the PIC64HX series of high-performance 64-bit MPUs enables new mission-critical intelligent edge applications with support for high-performance compute, AI/ML, Time-Sensitive Networking (TSN) and defense-grade security.
The PIC64HX Curiosity Ultra+ Evaluation Kit is the best solution for evaluating and prototyping designs based on the PIC64HX1000 64-bit MPU. You can use the evaluation kit as a stand-alone platform or take advantage of the board's explation options including mikroBUS™, Raspberry Pi®, CANbus and PCIe edge connectors to implement additional functionality. It is supported by a complete software ecosystem and Board Support Package (BSP). The platform supports boot firmware and multiple operating systems, such as Linux® and RTEMS, along with their corresponding tools, libraries and drivers. The evaluation platform is pre-installed with boot firmware and Debian Linux.
The PIC64HX Software Suite is a complete package of tools, libraries, drivers and boot firmware that unlock the full capabilities of PIC64HX MPUs while accelerating your time to market. It supports multiple open-source, commercial and real-time operating systems including Linux® and RTEMS, as well as hypervisors such as Xen. You can also develop your PIC64HX MPU-based project using the MPLAB® development ecosystem and industry-standard tools.
Including:
The PIC64HX portfolio of MPUs is supported by an ecosystem of development partners, commercial operating systems, open-source communities, IP suppliers, debug and security tools.
As a leading semiconductor supplier for aerospace and defense applications, we offer a wide range of products to complete your design.
Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.
Live Chat