We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PIC64-HPSC/PIC64HX Tools and Toolchain Downloads

Explore Our PIC64-HPSC/PIC64HX Toolchain Downloads


The collection of tools below includes pre-built toolchains tailored for the PIC64-HPSC and PIC64HX MPUs. All toolchains are compiled directly from the latest source code, which enables reliability, compatibility and up-to-date features.

Note that these tools are automatically installed when using the quick-start script found with all PIC64HPSC/HX repositories.

RTEMS® Toolchain Downloads


The RTEMS Toolchain is used for compiling applications for the RTEMS Operating System and is also required when compiling the System Controller firmware. These downloads are installed automatically when using the quick-start script from the PIC64HPSC/HX RTEMS example repository (login credentials are required).

Device Configurator Tool


The Device Configurator Tool (dev_cfg) is a comprehensive set of utilities for configuring, building, programming and analyzing the power profile of PIC64­HPSC/HX devices.

Its main functions include:

  • project: Produces project files, which are consumed by the image_builder, target and power function; project files are used to specify boot configuration files at the board, system and application levels
  • image_builder: Builds device binaries, including flash images and OTP memory; this covers the OTP memory section (boot config, security), system controller configuration images and application complex configuration images
  • target: Programs device binaries onto the hardware, including OTP boot configuration, system controller flash image (for firmware upgrades) and application flash image filesystem updates; it also supports runtime configuration and device diagnostics of PIC64­HPSC/HX device
  • power: Provides power profile estimation based on boot configuration files and power characterization

The device configurator tool is automatically installed when using the quick-start script found with the PIC64HPSC/HX example repositories (login credentials are required) and can be downloaded separately after the 2.0.0 software release.

MPLAB® Tools for VS Code®


The PIC64HPSC/HX device configurator tool is integrated into MPLAB Tools for Microsoft® Visual Studio® Code (VS Code), allowing users to access all major functions directly within the VS Code environment. This integration streamlines the workflow for platform designers and software developers, making configuration, build, and management tasks more efficient and user­ friendly.

Note that the MPLAB Tools for VS Code will be available with the 2.0.0 software release.

Live Chat

Need Help?

Privacy Policy