We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DC/DC-LLC-Resonant-Converter

MICROCHIP’S 200W DC/DC LLC RESONANT CONVERTER REFERENCE DESIGN

**For development reference only, not a product for sale**


Low power consumption at no load
Programmable soft-start
Voltage, Current, Temperature monitoring & Protection
Primary and secondary MOSFET control
Full Digital Control

 

Overview


Microchip’s 200W DC/DC LLC Resonant Converter Reference Design operates over a wide input voltage range (350 - 420Vdc) with a nominal input of 400V, providing a 12V DC output, while maintaining high-voltage isolation between the primary and secondary. High efficiency is achieved through Zero Voltage Switching (ZVS) on the half-bridge converter and Zero Current Switching (ZCS) on the synchronous rectifier. A synchronous rectifier is implemented over the traditional full wave rectifier for improved efficiency. The DC/DC LLC Resonant Converter Reference Design utilizes Microchip’s digital power conversion dsPIC for unique “adaptive” control of the half-bridge converter and synchronous rectifier.

This reference design is implemented using a single dsPIC33EP / dsPIC33FJ “GS” digital-power DSCs from Microchip that provides the full digital control of the power conversion and system management functions. As shown in this reference design the efficient use of dsPIC33EP / dsPIC33FJ ‘GS’ devices enable designers to easily and cost effectively create products using advanced switching techniques such as LLC that lower switching losses and enable efficiencies as high as 95%. The DC/DC LLC Resonant Converter Reference Design is royalty free when used in accordance with the licensing agreement.

For additional details and design files please visit the reference design page.