Microchip Technology Inc
Menu

Communications

Smart meters utilize a wide range of connectivity options from the meter back to the utility or connecting to the home area network (HAN). Microchip provides 3 families of radios to meet the needs of mainstream electric meters. The 802.15.4 and sub-GHz are available as standalone chips for cost and form factor optimization while all 3 families are available as agency certified modules for quicker and simpler design cycles. Industry standard software for ZigBee® Smart Energy Profile (SEP), WiFi®, and TCP/IP is available in source code form. Microchip’s MiWi™ protocol is a light weight mesh or peer to peer solution for sub-GHz and 802.15.4 networks.

Features

  • Power Line Modem
    • BPSK
    • CENLEC utility and consumer band
    • Any AC line ranging from 0-220 VAC at 50 or 60 Hz
  • Sub-GHz modules
    • MiWi Networking protocol is supported
    • Modules are FCC / ETSI / IC certified
  • IEEE 802.11b (WiFi™)
    • Free TCP/IP stack
    • Wi-Fi FCC / ETSI / IC certified modules
  • IEEE 802.15.4 (ZigBee™)
    • ZigBee™ Smart Energy Profile Suite
    • FCC / ETSI / IC certified modules
Tabs / Utility Metering Solutions
Products
Documentation
Software
Reference Designs

Utility Metering

Title Part Number Devices Supported
MCP6L02 & PIC18F65J90 1-Phase Energy Meter ARD00370 MCP6L02, MCP1754S, MCP1703, MCP2200, 24FC256, PIC18F65J90
MCP3911 & PIC18F85K90 1-Phase Energy Meter ARD00385 MCP3911, MCP1703, MCP2200, MCP6001, PIC18F85K90
MCP39F521 Power Meter ADM00686 MCP39F521, MCP1754S, MCP2221, MCP9700
MCP39F511 Power Meter ADM00667 MCP39F511, MCP2221, MCP6021, MCP9700
MCP39F11N Power Meter ADM00706 MCP39F511N, MCP1754S, MCP2221
MCP39F501 Power Meter ARD00455 MCP39F501, MCP1754S, MCP2200, MCP9700
MCP3905A Energy Meter MCP3905RD-PM1 MCP3905A, MCP3906A

Metering Video Channel