We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP6S2XEV

MCP6S2X PGA EVALUATION BOARD


  • MCP6S26 multiplexes 6 analog input signals
  • Device gains from 1 to 32 V/V can be configured
  • MCP6S21/91 and MCP6S26 are cascaded to allow for gains between 1 V/V and 1024 V/V
  • Reference voltage inputs of 0V, 2.5V and 5.0V are provided
  • SMD pads for adding SMD connectors
  • Prototyping area for custom circuit development
  • Reprogrammable PIC16F676 with ICSP™ (In-Circuit Serial Programming) interface

Overview


The MCP6S2X PGA Evaluation Board (Rev. 4) features the MCP6S21/91 and MCP6S26 devices. The PGA devices interface to a PIC16F676 providing versatile selection of input channels and gains to evaluate device performance. The board supports multiple input signal sources and two devices are cascaded to produce a gain between 1 V/V and 1024 V/V.

Package Contents
The MCP6S2X PGA Evaluation Board (Rev. 4) features the MCP6S21/91 and MCP6S26 devices. The PGA devices interface to a PIC16F676 providing versatile selection of input channels and gains to evaluate device performance. The board supports multiple input signal sources and two devices are cascaded to produce a gain between 1 V/V and 1024 V/V.

Documentation


Title
Document Id
MCP6S21/2/6/8 Datasheet Download 1d440d8a-6a9e-4da7-8354-7b99ca916007
MCP6S2X PGA Evaluation Board Gerbers Download 56cb4c78-bcd6-49f9-bd3e-be6f51048b16
Single-Ended, Rail-to-Rail I/O, Low-Gain PGA Download 5dd3e48f-dde9-4394-aa4c-d27e68ffa95c
MCP6S2X Eval. Board User's Guide Download 85a8f389-9bbc-4faa-ad22-8b393f8b9d41

Application Notes


Title
Date
Document Category
Interfacing MCP6S2X PGAs to PICmicro® Microcontroller 26 Sep 2005 Link Application Notes

Software


Title
Date
MCP6S2X PGA Evaluation Board Firmware Download 06 Jan 2006