We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATSAMC21-XPRO

SAM C21 XPLAINED PRO EVALUATION KIT

Overview

The SAM C21 Xplained Pro evaluation kit is a hardware platform for evaluating the ATSAMC21J18A microcontroller (MCU). This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.

Related Boards

Development boards with expanded options or features and that support the same set of 5V applications as SAM C MCUs include:

  • ATSAMC21J18A Microcontroller
  • ARM® Cortex®-M0+ based MCU
  • Embedded Debugger
    • USB interface
    • Auto-ID for board identification in Atmel Studio
    • One yellow status LED
    • One green board power LED
    • Symbolic debug of complex data types including scope information
    • Programming and debugging of on-board SAM C21 through Serial Wire Debug (SWD)
    • Data Gateway Interface: SPI, I2C, four GPIOs
    • Virtual COM port (CDC)
  • Digital I/O
    • Two mechanical buttons (user and reset button)
    • One Atmel QTouch button
    • One yellow user LED
    • Three Xplained Pro extension headers
  • Two selectable target voltages - 3.3V and 5.0V
  • Level converters between target section and EDBG section
  • 32.768kHz crystal mounted
  • 16MHz crystal footprint (not mounted)
  • CAN transceiver
  • LIN transceiver - Wake-up button. Master node pull-up enable. Alternate LIN power jumper.
  • DAC output connector
  • Analog voltage reference connector with filtered power supply - SDADC VREF. ADC/DAC VREF.
  • Supported with application examples in Atmel Software Framework

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Atmel SAM C21 Xplained Pro User Guide User Guide Download
SAM C21 Xplained Pro Design Documentation Board Design Files Download
How to Build an Application by Adding a New PLIB, Driver, or Middleware to an Existing MPLAB Harmony v3 Project Tech Brief Download
AN3589 - Using Sigma-Delta Analog-to-Digital Converter on SAMC MCU with MPLAB Harmony v3 Application Notes Link Download
Create a new MPLAB Harmony v3 project using MCC Training Material Link
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Training Material Link
Migrating ASF SAM C21 Application to MPLAB Harmony v3 PIC32CM MC Training Material Link
Getting Started with Harmony v3 Drivers on SAM C21 MCUs Using FreeRTOS Training Material Link
Getting Started with Harmony v3 Drivers on SAM C21 MCU Using FreeRTOS Software Libraries And Firmware Link
Low Power Application on SAMC2x (Cortex M0) MCUs Using MPLAB Harmony v3 Peripher Training Material Link
Low Power Application Demo on SAM C21 Xplained Pro Evaluation Kit using MPLAB Ha Software Libraries And Firmware Link
Getting Started with Harmony v3 Peripheral Libraries on SAMC2x MCUs Supporting Collateral Link
More application demos on SAM C21 Xplained Pro evaluation kit Software Libraries And Firmware Link

Live Chat

Need Help?

Privacy Policy