We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The MCP47X6 PICtail™ Plus Daughter Board allows customers to evaluate the capabilities of the MCP4726, MCP4716, and MCP4706 devices. This board can be controlled by the MCU of the Explorer 16 Development Board (P/N: DV164033) or by a PICkit™ Serial Analyzer. The board also provides easy access via test points to desired signals to monitor device operation. A buzzer is supplied that is connected to the output of the MCP4726, which allows generation of an audible sound. The buzzer has a volume control.

Devices Supported: MCP4726, MCP4716, and MCP4706

  • Explorer 16 Development Board Interface and Firmware
  • PICkit™ Serial Analyzer Interface
  • MCP4726, MCP4716, and MCP4706 devices
  • Easy access to desired signals of the MCP47x6 device

562-adm00317.png 563-adm00317.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP47X6 CommScripts Code Examples Download
MCP47X6 PicTail Plus Daughter Board (ADM00317) Gerbers Board Design Files Download
MCP47X6 PICtail Plus Daughter Board User's Guide User Guides Download
MCP47X6 PicTail Plus Daughter Board (ADM00317) Firmware Software Libraries and Firmware Download
MCP47X6 PicTail Plus Daughter Board (ADM00317) BOM Board Design Files Download

Live Chat

Need Help?

Privacy Policy