We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00530

MCP1632 300 KHZ BOOST CONVERTER DEMO BOARD


• Input Voltage Range: 3.6V to 5.5V
• Output Voltage: 12V (can be adjusted between 9V and 15V by changing a single resistor)
• Maximum Output Current: 0.9A
• 90% typical efficiency at 12V/0.8A output and 5V input
• 300 kHz fixed switching frequency
• Overcurrent Protection for MOSFETs
• Shutdown input for placing the converter in low-power Standby mode
• Under voltage Lockout (UVLO) with 2.7V and 2.8V typical thresholds

Overview


The MCP1632 300 kHz Boost Converter Demo Board is a compact, highly efficient, step-up voltage converter that will convert the input voltage rail (typically 5V) to a regulated 12V output voltage. The maximum output current for this demo board is 0.9A. The board demonstrates the capabilities of the MCP1632 PWM controller. Test points for various signals are provided for measuring different parameters of the converter. The Demo Board can be modified to support output voltages from 9V to 15V by changing a single resistor.
Package Contents
• 1x MCP1632 300 kHz Boost Converter Demo Board (ADM00530)

Documentation


Title
Document Id
MCP1632 300 kHz Boost Converter Demo Board (ADM00530) BOM Download a20f243f-0381-4434-9748-8e216e3d0fdd
MCP1632 300 kHz Boost Converter Demo Board (ADM00530) Gerbers Download ada0604a-cd77-451f-9e56-acca34a82739
MCP1632 300 kHz Boost Converter Demo Board (ADM00530) Schematics Download 9225d0b2-c21a-45da-8bc0-cb5195b54131
MCP1632 300kHz Evaluation Board User's Guide Download 2f70fece-4b49-4de1-b589-9368c682826e
MCP1632 Data Sheet Download f8e72ef3-952d-4185-9649-def89d7a3965

Software


Title
Date
MCP1632 Design Analyzer v1.0 Download 23 Jan 2014