We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: Digital-Pure-Sine-Wave-UPS

MICROCHIP’S DIGITAL PURE SINE WAVE UNINTERRUPTIBLE POWER SUPPLY (UPS) REFERENCE DESIGN

**For development reference only, not a product for sale**


  • High-frequency design
  • Adjustable Charging current
  • Efficiency of 84%
  • Pure sine wave output with THD <3%
  • Mains to Battery Transfer time < 12 ms
  • Supports Crest Factor of 3:1
  • Minimum Power Factor(Leading/Lagging) of 0.65
  • Fault indications
  • USB Communication with PC
  • LCD front panel

Overview


Microchip’s Digital Pure Sine Wave Uninterruptible Power Supply (UPS) Reference Design is based on the dsPIC33F “GS” series of digital-power Digital Signal Controllers (DSCs). This reference design demonstrates how digital-power techniques when applied to UPS applications enable easy modifications through software, the use of smaller magnetics, intelligent battery charging, higher efficiency, compact designs, reduction in audible and electrical noise via a purer sine-wave output, USB communication and low-cost overall bill-of-materials. This reference design is Royalty Free. Click here for a list of complete documentation and software & hardware design information.

This reference design is implemented using a single dsPIC33F “GS” digital-power DSCs from Microchip that provides the full digital control of the power conversion and system management functions. As shown in this reference design the dsPIC33F ‘GS’ devices enable designers to easily and cost effectively create products using advanced switching techniques such as LLC that lower switching losses and enable efficiencies as high as 95%. The DC to DC LLC Converter Reference Design is royalty free when used in accordance with the licensing agreement.

The Digital Pure Sine Wave UPS System operates in two modes:

  • Standby Mode – Operational in the presence of AC line voltage; battery is charged in this mode.
  • UPS Mode – Operational during power outage; the system switches to a function called inverter to provide power to load. Charge stored in the battery is converted to AC output.

For additional details, demo requests, and design files please visit the reference design page.

Package Contents
  • Digital Pure Sine Wave UPS unit
  • Documentation CD consisting of:
    • Digital Pure Sine Wave UPS Reference Design Software (220V or 110V version)
    • Digital Pure Sine Wave UPS Schematics and PCB Layout files
    • Digital Pure Sine Wave UPS MATLAB™ Model Files
    • Digital Pure Sine Wave UPS Reference Design User Guide
  • Cable Assembly

Documentation


Title
Document Id
Offline UPS Source Code Download 8791cec7-f220-4828-85ea-95d4d9b804fa
Offline UPS Design Package Download 556ff7a9-ee36-4501-a65a-c84f7229d914
Features, Value and Benefits of Digital Control for Power Supplies Download c72c4b13-3d06-4b41-b97b-5d490c599650
Frequently Asked Questions (FAQs) About dsPIC® DSC SMPS Devices Download 0e76e2ce-0d7d-4f90-a0e6-df85b5b294b6

Application Notes


Title
Date
Document Category
Offline UPS Reference Design Using the dsPIC DSC 31 Jan 2010 Link Application Notes
Offline UPS Reference Design Using the dsPIC DSC 24 Oct 2011 Link Application Notes
Frequently Asked Questions (FAQs) About dsPIC® DSC SMPS Devices 10 Nov 2009 FAQ

Additional Resources


Specifications

Input/Output Specifications:
Input Range AC:

99 – 121V, 60 Hz (+/ - 3 Hz) (110V version)
210 – 242V, 50 Hz (+/- 3 Hz) (220V version)

Output Voltage AC:

110V @ 60 Hz (+/ - 1 Hz) (110V version)
220V @ 50 Hz (+/ - 1 Hz) ( 220V version)

DC Input:

36V (12 VDC X 3)
Lead Acid Battery

Rating:

1000 VA Steady-State Output Power
1350 VA Peak Power (Surge)