
Status: In Production
Microchip’s dsPIC33CK family of digital signal controllers (DSCs) features a single 100 MIPS 16-bit dsPIC® DSC core with integrated DSP and enhanced on-chip peripherals. These DSCs enable the design of high-performance, precision motor control systems that are more energy efficient, quieter in operation and provide extended motor life. They can be used to control BLDC, PMSM, ACIM, SR and stepper motors. These DSCs are also ideal for switched mode power supplies such as AC/DC, DC/DC, UPS and PFC, providing high-precision digital control of Buck, Boost, Fly-Back, Half-Bridge, Full-Bridge, LLC and other power circuits to reach the highest possible energy efficiency. These devices are also ideal for high-performance general-purpose and robust applications.
The dsPIC33CK product family has many
features that help simplify functional safety certifications for ASIL-B
and ASIL-C focused applications including:
• Functional Safety Manual, FMEDA and
Diagnostic Software available under NDA upon request to your local sales office
• Learn more about 16-bit Functional Safety capabilities including
hardware, software, and supporting collateral
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of
Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.
The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!
The MPLAB® PICkit™ 4 In-Circuit
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield
...
The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.
Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to
...
The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)
MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for
...
Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).
MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for
...
Our most affordable debugger has power to impress.
The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a
Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.
The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. AVR is expected soon!
The MPLAB® PICkit™ 4 In-Circuit
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield
...
The PICkit 3 is not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please see the MPLAB PICKit 4.
Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to
...
The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).
The MPLAB ICD 3 is a mature product and no new device support will be added to it as of June 1, 2019. For new designs, consider using the MPLAB ICD 4 (DV164045)
MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for
...
Not recommended for new designs and no new device support will be added to it as of June 1, 2019. For new designs, please consider the MPLAB ICD 4 (DV164045).
MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for
...
Our most affordable debugger has power to impress.
The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a
The Microchip dsPICDEM™ MCSM Development Board is targeted to control both unipolar and bipolar stepper motors in open-loop or closed-loop (current control) mode. The hardware is designed in such a way that no hardware changes are necessary for 8-, 6- or 4-wire stepper motors in either bipolar or unipolar configurations. Software to run motors in open-loop or closed-loop with full or
...
The Microchip dsPICDEM™ MCSM Development Board is targeted to control both unipolar and bipolar stepper motors in open-loop or closed-loop (current control) mode. The hardware is designed in such a way that no hardware changes are necessary for 8-, 6- or 4-wire stepper motors in either bipolar or unipolar configurations. Software to run motors in open-loop or closed-loop with full or
...The Microchip dsPICDEM™ MCHV-2 Development board aids the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development system is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless operation. This...
The Microchip dsPICDEM™ MCHV-3 Development Board aids the user in the rapid evaluation and development of a wide variety of motor control applications using a dsPIC® Digital Signal Controller (DSC). This development board is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in sensor or sensorless operation. This...
The Digital Power Development Board is a demonstration board that provides the user a flexible measurement platform for all compatible Microchip dsPIC33’s Digital Power Plug-In Modules (DP PIMs).
DP PIM modules can be inserted into the mating socket in the middle of the Digital Power Development Board. All pins of the DP PIM are accessible via test loops or pin headers. The
...
The dsPIC33CK Curiosity Development Board (DM330030) is a cost-effective development and demonstration platform for the dsPIC33CK family of single-core high performance digital signal controllers.
Designed to take full advantage of Microchip’s MPLAB® X IDE, the board includes an integrated...
This plug-in module comes with an 80-pin dsPIC33CK256MP508 TQFP device. It enables using the OpAmps on the MCLV-2, MCHV-2 and MCHV-3 boards. It can be used with the Microchip MCHV-2 [DM330023-2], MCHV-3 [DM330023-3], MCLV-2 [DM330021-2] and Low Voltage Motor Control Development Bundle [DV330100]. This PIM is not compatible with the MCLV[DM330021] or MCHV [DM330023]. This PIM can be used to...
This plug-in module (PIM) features an dsPIC33CK256MP508 80-pin TQFP device. This PIM can be used to evaluate the dsPIC33CKxxxMP50x, and dsPIC33CKxxxMP20x devices. It enables using the internal OpAmps on the dsPIC with the MCLV-2 [DM330021-2], MCHV-2 [DM330023-2], MCHV-3 [DM330023-3] boards and Low Voltage Motor Control Development Bundle [DV330100].
The dsPIC33CK256MP508 General Purpose Explorer 16/32 PIM (MA330042) is designed to demonstrate the capabilities of the dsPIC33CK256MP508 family using the Explorer 16 or Explorer 16/32 Development Board.
The devices from the dsPIC33CK256MP508 family are the first Microchip single core, 16-bit Digital Signal Controllers (DSCs) with 100 MIPS of performance.
The dsPIC33CK256MP506 Digital Power Plug-In Module (DP PIM) is a building block for Microchip’s digital power development boards that allows the controller to be easily swapped out for various dsPIC33 family members. The flexibility offered by these DP PIMs can also benefit customer’s development efforts if their prototyping boards incorporate this standardized DP PIM
...For pricing and availability, contact Microchip Local Sales.