Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

USB3346

Status: In Production

Features:

  • Integrated VBUS over-voltage protection (up to +30V)
  • Integrated USB switch enables connector as a single port for data, charging and audio
  • Integrated regulators allow single supply operation 
  • ±8kV HBM with up to ±25kV IEC (contact/air)
  • Supports a wide variety of common reference clock frequencies
  • USB-IF Battery Charger revision 1.2 support
  • USB connector as a single port for data, charging and audio
  • Ultra-low standby current
  • "Wrapper-less" architecture for optimized timing performance
  • Hi-Speed USB On-The-Go (OTG) revision 2.0 compliant
  • Link Power Management (LPM)
  • Industrial (-40° to 85°C) temperature range options available
  • QFN, RoHS-compliant package
  • Digital Still/Video Cameras
  • Smartphones/Cell Phones
  • GPS Personal Navigation Devices
  • MP3/Portable Media Players (PMPs)
  • External Hard Disk Drives
  • Gaming Consoles
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

Microchip's USB334x family of Hi-Speed USB 2.0 transceivers delivers enhanced USB functionality for the portable market with support for the latest USB-IF Battery Charging 1.2 (BC 1.2) specification. This family of devices dramatically reduces the time required for battery charging and system bill-of-material (BOM) costs by up to 60% over competitive solutions. Microchip has positioned itself as a leader in providing innovative solutions in support of the latest USB-IF Battery Charging specification. The new USB334x provides an excellent compliment to USB charging ports by enabling portable devices to negotiate up to three times the charging current compared to a standard USB port, resulting in faster battery charging. The USB334x is designed in a small footprint package and reduces the number of external components through the integration of voltage regulators and other discretes. Additionally, Microchip's complimentary and confidential USBCheck™ online design review service is available for customers who select the USB334x for their application design-in*.

 


*The USBCheck online design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.

Additional Features

    Highlights

    • Highly-integrated, Hi-Speed USB 2.0 transceivers
      • Integrated VBUS over-voltage protection (up to +30V)
      • Integrated USB switch enables connector as a single port for data, charging and audio
      • Integrated regulators allow single supply operation 
    • Extremely high ESD performance in a Hi-Speed USB transceiver
      • ±8kV HBM with up to ±25kV IEC (contact/air)
    • Supports a wide variety of common reference clock frequencies
    • USB-IF Battery Charger revision 1.2 support
    • USB connector as a single port for data, charging and audio
    • Ultra-low standby current
    • "Wrapper-less" architecture for optimized timing performance
    • Hi-Speed USB On-The-Go (OTG) revision 2.0 compliant
    • Link Power Management (LPM)
    • Industrial (-40° to 85°C) temperature range options available
    • QFN, RoHS-compliant package

    Target Applications

    • Digital Still/Video Cameras
    • Smartphones/Cell Phones
    • GPS Personal Navigation Devices
    • MP3/Portable Media Players (PMPs)
    • External Hard Disk Drives
    • Gaming Consoles
Parametrics
Name
Value
Description
19.2Mhz USB 2.0 ULPI PHY IC
Upstream Port
ULPI
Reference Clock Freq
19.2MHz
I/O Voltage (V)
1.8V
ULPI Input Clock Mode
Yes
Battery Charger Detection
Yes
Integrated USB Switch
Yes
OTG
Yes
Temp. Range Min.
-40
Temp. Range Max.
85

Documents

Jump to:

Board Design Files

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
3340 USB 2.0 Trans w/ULPI Interface, Rapid Charge Multi-Freq Ref Clock Eval Brd
3340 USB 2.0 Trans w/ULPI Interface, Rapid Charge Multi-Freq Ref Clock Eval Brd ( EVB-USB3340 )

The USB3340 family of Hi-Speed USB 2.0 transceivers delivers enhanced USB functionality for the portable market with support for the latest USB-IF Battery Charging 1.1 (BC 1.1) specification. This family of devices dramatically reduces the time required for battery charging and system bill-of-material (BOM) costs by up to 60% over competitive solutions. The USB3340 provides an excellent compliment...

Learn More
Add To Cart

Similar Devices

Product
Upstream Port
Downstream Ports
I/O Voltage (v)
Price 5K
UTMI
USB
3.3V
$0.96
UTMI
USB
3.3V
$0.90
UTMI
USB
3.3V
$1.07
ULPI
USB
3.3V
$0.90
ULPI
USB
1.8V
$0.90
ULPI
USB
1.8V
$0.90
ULPI
USB
1.8V-3.3V
 
ULPI
USB
1.8V-3.3V
$0.90
ULPI
USB
1.8V
$0.90
ULPI
USB
1.8V-3.3V
$0.90
ULPI
USB
1.8V-3.3V
$0.90
ULPI
USB
1.8V
$0.90
ULPI
USB
1.8V-3.3V
$1.12
ULPI
USB
1.8V
$1.24
ULPI
USB
1.8V
$1.24
ULPI
USB
1.8V
$1.24
ULPI
USB
1.8V
$1.24
ULPI
USB
1.8V
$1.24
ULPI
USB
1.8V
$1.35
ULPI
USB
1.8V
$1.35
ULPI
USB
1.8V-3.3V
$1.35
ULPI
USB
1.8V
$1.35
ULPI
USB
1.8V
$1.35
ULPI
USB
1.8V-3.3V
$1.12
ULPI
USB
1.8V
$0.90
ULPI
USB
1.8V-3.3V
$0.90
ULPI
USB
1.8V
$0.90
ULPI
USB
1.8V
$0.90
ULPI
USB
1.8V to 3.3V
$1.12
UTMI+
USB
3.3V
$0.90
UTMI+
USB
3.3V
$0.98

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
USB3346-CP-TR
0.064500
0.160000
24
VQFN
4x4x0.9mm
Matte Tin
e3
USB3346-CP
0.064500
0.612245
24
VQFN
4x4x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy