Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

USB3290

Status: In Production

Features:

  • Available in a 40-ball RoHS compliant (4 x 4 x 0.90mm) VFBGA package
  • Interface compliant with the UTMI specification (60MHz, 8-bit bidirectional interface)
  • Only one required power supply (+3.3V)
  • Supports 480Mbps High Speed (HS) and 12Mbps Full Speed (FS) serial data transmission rates
  • Integrated 45Ω and 1.5kΩ termination resistors reduce external component count
  • Internal short circuit protection of DP and DM lines
  • On-chip oscillator operates with low cost 24MHz crystal
  • Latch-up performance exceeds 150mA per EIA/JESD 78, Class II
  • ESD protection levels of 5kV HBM without external protection devices
  • SYNC and EOP generation on transmit packets and detection on receive packets
  • NRZI encoding and decoding
  • Bit stuffing and unstuffing with error detection
  • Supports the USB suspend state, HS detection, HS Chirp, Reset and Resume
  • Support for all test modes defined in the USB 2.0 specification
  • 55mA Unconfigured Current (typical) - ideal for bus powered applications.
  • 83uA suspend current (typical) - ideal for battery powered applications.
  • Industrial operating temperature range -40°C to +85°C
  • Cell Phones
  • MP3 Players
  • Scanners
  • External Hard Drives
  • Digital Still and Video Cameras
  • Portable Media Players
  • Entertainment Devices
  • Printers
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The USB3290 provides the Physical Layer (PHY) interface to a USB 2.0 Device Controller. The IC is available in a 40 ball RoHS compliant VFBGA package. The small footprint package makes the USB3290 ideal for portable consumer electronics applications.

The USB3290 is an industrial temperature USB 2.0 physical layer transceiver (PHY) integrated circuit. Microchip's proprietary technology results in low power dissipation, which is ideal for building a bus powered USB 2.0 peripheral. The PHY uses an 8-bit bidirectional parallel interface, which complies with the USB Transceiver Macrocell Interface (UTMI) specification. It supports 480Mbps transfer rate, while remaining backward compatible with USB 1.1 legacy protocol at 12Mbps.

All required termination and 5.25V short circuit protection of the DP/DM lines are internal to the chip. The USB3290 also has an integrated 1.8V regulator so that only a 3.3V supply is required. While transmitting data, the PHY serializes data and generates SYNC and EOP fields. It also performs needed bit stuffing and NRZI encoding. Likewise, while receiving data, the PHY de-serializes incoming data, stripping SYNC and EOP fields and performs bit un-stuffing and NRZI decoding.


*The USBCheck online design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.

Additional Features

    Features

    • Available in a 40-ball RoHS compliant (4 x 4 x 0.90mm) VFBGA package
    • Interface compliant with the UTMI specification (60MHz, 8-bit bidirectional interface)
    • Only one required power supply (+3.3V)
    • Supports 480Mbps High Speed (HS) and 12Mbps Full Speed (FS) serial data transmission rates
    • Integrated 45Ω and 1.5kΩ termination resistors reduce external component count
    • Internal short circuit protection of DP and DM lines
    • On-chip oscillator operates with low cost 24MHz crystal
    • Latch-up performance exceeds 150mA per EIA/JESD 78, Class II
    • ESD protection levels of 5kV HBM without external protection devices
    • SYNC and EOP generation on transmit packets and detection on receive packets
    • NRZI encoding and decoding
    • Bit stuffing and unstuffing with error detection
    • Supports the USB suspend state, HS detection, HS Chirp, Reset and Resume
    • Support for all test modes defined in the USB 2.0 specification
    • 55mA Unconfigured Current (typical) - ideal for bus powered applications.
    • 83uA suspend current (typical) - ideal for battery powered applications.
    • Industrial operating temperature range -40°C to +85°C

    Applications

    The USB3290 is the ideal companion to any ASIC, SoC or FPGA solution designed with a UTMI Hi-Speed USB device (peripheral) core.

    The USB3290 is well suited for:

    • Cell Phones
    • MP3 Players
    • Scanners
    • External Hard Drives
    • Digital Still and Video Cameras
    • Portable Media Players
    • Entertainment Devices
    • Printers
Parametrics
Name
Value
Description
USB 2.0 UTMI PHY IC
Upstream Port
UTMI
Reference Clock Freq
24MHz
I/O Voltage (V)
3.3V
Crystal Support
Yes
Temp. Range Min.
-40
Temp. Range Max.
85

Documents

Jump to:

Development tools data is currently unavailable.

Similar Devices

Product
Upstream Port
Downstream Ports
I/O Voltage (v)
Price 5K
UTMI
USB
3.3V
$0.96
UTMI
USB
3.3V
$0.90
UTMI
USB
3.3V
$1.07
ULPI
USB
3.3V
$0.90
ULPI
USB
1.8V
$0.90
ULPI
USB
1.8V
$0.90
ULPI
USB
1.8V-3.3V
$0.90
ULPI
USB
1.8V
$0.90
ULPI
USB
1.8V-3.3V
$0.90
ULPI
USB
1.8V-3.3V
$0.90
ULPI
USB
1.8V
$0.90
ULPI
USB
1.8V-3.3V
$1.12
ULPI
USB
1.8V
$1.24
ULPI
USB
1.8V
$1.24
ULPI
USB
1.8V
$1.24
ULPI
USB
1.8V
$1.24
ULPI
USB
1.8V
$1.24
ULPI
USB
1.8V
$1.35
ULPI
USB
1.8V
$1.35
ULPI
USB
1.8V-3.3V
$1.35
ULPI
USB
1.8V
$1.35
ULPI
USB
1.8V
$1.35
ULPI
USB
1.8V-3.3V
$1.12
ULPI
USB
1.8V
$0.90
ULPI
USB
1.8V-3.3V
$0.90
ULPI
USB
1.8V
$0.90
ULPI
USB
1.8V
$0.90
ULPI
USB
1.8V to 3.3V
$1.12
UTMI+
USB
3.3V
$0.90
UTMI+
USB
3.3V
$0.98

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
USB3290-FH
N/A
0.632653
40
VFBGA
4x4x0.8
SAC
e1
USB3290-FH-TR
N/A
0.147500
40
VFBGA
4x4x0.8
SAC
e1
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy