Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TP2640

MOSFET, P-Channel Enhancement-Mode, -400V, 15 Ohm

Status: In Production

Features:

  • Low threshold (-2.0V max.)
  • High input impedance
  • Low input capacitance
  • Fast switching speeds
  • Low on-resistance
  • Free from secondary breakdown
  • Low input and output leakage
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

This low threshold, enhancement-mode (normally-off) transistor utilizes a vertical DMOS structure and well-proven, silicon-gate manufacturing process. This combination produces a device with the power handling capabilities of bipolar transistors and the high input impedance and positive temperature coefficient inherent in MOS devices. Characteristic of all MOS structures, this device is free from thermal runaway and thermally-induced secondary breakdown. Vertical DMOS FETs are ideally suited to a wide range of switching and amplifying applications where very low threshold voltage, high breakdown voltage, high input impedance, low input capacitance, and fast switching speeds are desired.

Additional Features
    • Low threshold (-2.0V max.)
    • High input impedance
    • Low input capacitance
    • Fast switching speeds
    • Low on-resistance
    • Free from secondary breakdown
    • Low input and output leakage
Parametrics
Name
Value
BVdss min (V)
-400
Rds (on) max (Ω)
15
CISSmax (pF)
300
Vgs(th) max (V)
-2.0
Package
TO-92, SOIC-8

Documents

Jump to:

Development tools data is currently unavailable.

Similar Devices

Product
BVdss min
Rds (on) max (Ohms)
CIS Smax (pf)
Price 5K
-16.5
1.5
250
$1.03
-40
2
150
$0.44
-60
10
60
$0.37
-200
12
150
$0.76
-40
6
60
$0.31
-240
8
200
$0.76
-350
15
200
$0.74
-20
2
125
$0.68
-100
3.5
125
$0.61
-200
12
125
$0.69
-220
12
125
$0.75
-350
25
125
$0.73
-400
25
125
$0.71
-350
15
300
$0.80
-400
15
300
$0.83
-220
12
110
$0.30
-350
30
110
$0.46
-40
8
60
$0.42
-60
8
60
$0.43
-90
8
60
$0.47
-500
125
70
$0.89
-80
5
150
$0.77
-60
12
60
$0.26
-100
12
60
$0.33
-60
0.9
450
$1.03
-500
30
190
$0.81
-30
0.6
300
$0.74

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
TP2640LG-G
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
TP2640N3-G
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy